Product Number: OZD Profi 12M P12 PRO
Interface converter electrical/optical for PROFIBUS-field bus networks; repeater function; for plastic FO; short-haul version
Interface converter electrical/optical for PROFIBUS-field bus networks; repeater function; for plastic FO; short-haul version
-
Availability:
-
Global inventory:
Specifications
Product description
Type |
OZD Profi 12M P12 PRO |
---|---|
Name |
OZD Profi 12M P12 PRO |
Description |
Interface converter electrical/optical for PROFIBUS-field bus networks; repeater function; for plastic FO; short-haul version |
Port type and quantity |
2 x optical: 4 sockets BFOC 2.5 (STR); 1 x electrical: Sub-D 9-pin, female, pin assignment according to EN 50170 part 1 |
Signal Type |
PROFIBUS (DP-V0, DP-V1, DP-V2 und FMS) |
More Interfaces
Measuring outputs "Optical input power" |
3-pin terminal block, screw mounting |
---|---|
Power Supply |
5-pin terminal block, screw mounting |
Signaling contact |
5-pin terminal block, screw mounting |
Network size - length of cable
Multimode fiber HCS (MM) 200/230 µm |
400 m 8 dB link budget at 660 nm and transmitting power default A = 8 dB/km, 2 dB reserve |
---|---|
Multimode fiber POF (MM) 980/1000 µm |
50 m 15 dB link budget at 660 nm and transmitting power reduced 80 m 20 dB link budget at 660 nm and transmitting power default A= 0.2 dB/m, 2 dB reserve |
Power requirements
Current consumption |
max. 200 mA |
---|---|
Input voltage range |
-7 V ... +12 V |
Operating Voltage |
18 ... 32 VDC, typ. 24 VDC |
Power consumption |
4.8 W |
Redundancy functions |
HIPER-Ring (ring structure), redundant 24 V infeed |
Power Output
Output voltage/output current (pin6) |
5 VDC +5%, -10%, short circuit-proof/90 mA |
---|
Ambient conditions
Operating temperature |
0-+60 °C |
---|---|
Storage/transport temperature |
-40-+70 °C |
Relative humidity (non-condensing) |
10-95 % |
Dimensions (WxHxD) |
35 x 156 x 119 mm |
Weight |
200 g |
Housing Material |
plastics |
Mounting |
DIN rail |
Protection class |
IP20 |
Approvals
Basis Standard |
EU Conformity, AUS Conformity Australia |
---|---|
Safety of information technology equipment |
cUL508 |
Hazardous locations |
ISA 12.12.01 Class 1 Div. 2, ATEX Zone 2 |
Reliability
Guarantee |
60 months (please refer to the terms of guarantee for detailed information) |
---|
Scope of delivery and accessories
Scope of delivery |
device, 4 optical BFOC ST plugs, start-up instructions |
---|
Information
Scope of delivery |
device, 4 optical BFOC ST plugs, start-up instructions |
---|
Resources
- Hinweise zur Inbetriebnahme PROFIBUS-Repeater OZD Profi 12M … PRO (Deutsch)
- Startup Information PROFIBUS-Repeater OZD Profi 12M … PRO (English)
- Consignes de mise en service OZD Profi 12M… PRO (French)
- Manual PROFIBUS Fiberoptic Repeater OZD Profi 12M G12… PRO (Deutsch)
- Manual PROFIBUS Fiberoptic Repeater OZD Profi 12M G12… PRO (English)
Resources
- Hinweise zur Inbetriebnahme PROFIBUS-Repeater OZD Profi 12M … PRO (Deutsch)
- Startup Information PROFIBUS-Repeater OZD Profi 12M … PRO (English)
- Consignes de mise en service OZD Profi 12M… PRO (French)
- Manual PROFIBUS Fiberoptic Repeater OZD Profi 12M G12… PRO (Deutsch)
- Manual PROFIBUS Fiberoptic Repeater OZD Profi 12M G12… PRO (English)