Product Number: OBR40-50-LC

Optical bypass relay - MM 50/125 µm

Fibre-optic relay to bypass Ethernet switches in case of power failure. Compatible with multimode fibres 50/125 µm. Suitable for all data rates and all kinds of data protocols.

  • Availability:
    Global
  • Status:
    Active

Specifications

Name

OBR40-50-LC

Description

Fibre-optic relay to bypass Ethernet switches in case of power failure. Compatible with multimode fibres 50/125 µm. Suitable for all data rates and all kinds of data protocols.

Port type and quantity

4 x LC

Power supply/signaling contact

4-pin terminal block

Operating Voltage

10 - 60 VDC

Power consumption

2.5 W

Redundancy functions

Passive bypass of the connected Ethernet switch, redundant power supply.

Diagnostics

LEDs (power 1, power 2, status)

Configuration

Threshold level for power supply low detection may be set from 10 V to 60 V by means of DIL-switches, recovery delay may be set from 0 s to 75 s by means of DIL-switches.

MTBF

30

Operating temperature

-30-+70 °C

Storage/transport temperature

-40-+85 °C

Relative humidity (non-condensing)

10-95 %

Dimensions (WxHxD)

115 mm x 61 mm x 113 mm

Weight

500 g

Protection class

IP30

EN 61000-4-2 electrostatic discharge (ESD)

4 kV contact discharge, 8 kV air discharge

EN 61000-4-3 electromagnetic field

10 V/m (80-1000 MHz), 3 V/m (1.4-2 GHz), 1 V/m (2-2.7 GHz)

EN 61000-4-4 fast transients (burst)

2 kV power line, 1 kV data line

EN 61000-4-5 surge voltage

power line: 0.5 kV (line/earth), 0.5 kV (line/line)

EN 61000-4-6 Conducted Immunity

10 V (150 kHz-80 MHz)

EN 55022

EN 55022 Class B

Basis Standard

EU Conformity

Guarantee

60 months (please refer to the a href="https://assets.belden.com/m/1424ddb7a3280e7a/original/Hirschmann-Automation-and-Control-GmbH-Terms-of-Guarantee.pdf"terms of guarantee /a for detailed information)

Scope of delivery

Terminal blocks for power supply and fault contact, dust covers for optical ports, description and operating instructions.

Scope of delivery

Terminal blocks for power supply and fault contact, dust covers for optical ports, description and operating instructions.