Product Number: BTL12-08T1-02TX-L

BEETLE Single Pair Ethernet Lite Managed Switch

Lite Managed SPE Switch with 8x M8 SPE-ports and 10Base-T1L and 2x RJ45 Fast Ethernet.

  • Availability:
    Global
  • Status:
    Active

Specifications

Name

BTL-1-L-5-1-6-W2-08T1-2-02TX-S-Z9-HH-HH

Port type and quantity

2 x 10/100BASE-TX 8 x 10BASE-T1L

LEDs

Power, Port State, Device Status, PoDL

Power supply/signaling contact

1 x plug-in terminal block, 6-pin

Twisted pair (TP)

0-100 m

Single Pair (SP)

0-1000 m

Operating Voltage

24 VDC (18 - 32 VDC)

Power consumption

1.4 W (without PoDL)

Switching

VLAN (802.1Q), QoS / Port Prioritization (802.1D/p), TOS/DSCP Prioritization, CoS Queue Management, Queue-Shaping / Max. Queue Bandwidth, Unknown Multicast Filtering, Egress Interface Shaping, Ingress Storm Protection

Management

LLDP (802.1AB), Password change on first login, HTTP, Responsive GUI

Diagnostics

LEDs, Device Status Indication, Syslog, Link Speed and Duplex Monitoring, SPE cable diagnosis

Configuration

Web-based Management, OPC-UA

Security

Local User Management, MAC based ACL

Miscellaneous

PoDL (IEEE 802.3cg)

Operating temperature

-10-+60 °C

Storage/transport temperature

-40°C to + 70 °C

Relative humidity (non-condensing)

1-95 %

Dimensions (WxHxD)

61 x 163.6 x 114.7 mm

Weight

1016 g

Mounting

DIN Rail

Protection class

IP40

Accessories to Order Separately

DataTuff SPE cables, SPE connectors, RPS power supply

Scope of delivery

Device, Terminal Block, Start-up Instructions, Saftey Instructions

Update and Revision

Revision Number: 0.31 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.31 Revision Date: 02-03-2025

Part Numbers

Item # Type
935800001 BTL12-08T1-02TX-L

Resources

Resources