Product Number: GECKO 5TX

5x FE TX, 12-24 V DC, 0-60°C, Lite Managed

Lite Managed Industrial ETHERNET Rail-Switch, Ethernet/Fast-Ethernet Switch, Store and Forward Switching Mode, fanless design.

  • Availability:
    Global
  • Status:
    Active

Specifications

Type

GECKO 5TX

Description

Lite Managed Industrial ETHERNET Rail-Switch, Ethernet/Fast-Ethernet Switch, Store and Forward Switching Mode, fanless design.

Port type and quantity

5 x 10/100BASE-TX, TP-cable, RJ45 sockets, auto-crossing, auto-negotiation, auto-polarity

Power supply/signaling contact

1 x plug-in terminal block, 3-pin

Twisted pair (TP)

0-100 m

Line - / star topology

any

Current consumption at 24 V DC

71 mA

Operating Voltage

9.6 V - 32 V DC

Power consumption

1.8 W

Power output in BTU (IT)/h

6.1

Switching

TOS/DSCP Prioritization, Prioritization through 4 queues, Static unicast/multicast filter entries (up to 100), VLAN Support

Redundancy

RSTP (IEEE 802.1D-2004)

Management

Web-interface, HTTP(s) config file/firmware transfer, SNMP v1/v2/v3

Diagnostics

Device status indication (LEDs), Log-File, RMON (1) statistics, Simple interface statistics, Topology Discovery according to IEEE 802.1AB (LLDP)

Configuration

HiDiscovery, BOOTP/DHCP, Web-based Management

Security

SNMPv3 (authNoPriv), Possibility to disable each port

MTBF (MIL-HDBK 217F: Gb 25 ºC)

474305 h

Operating temperature

0-+60 °C

Storage/transport temperature

-40-+85 °C

Relative humidity (non-condensing)

5-95 %

Dimensions (WxHxD)

25 mm x 114 mm x 79 mm

Weight

110 g

Mounting

DIN Rail

Protection class

IP30

IEC 60068-2-6 vibration

3.5 mm, 5–8.4 Hz, 10 cycles, 1 octave/min; 1 g, 8.4–150 Hz, 10 cycles, 1 octave/min

IEC 60068-2-27 shock

15 g, 11 ms duration

EN 61000-4-2 electrostatic discharge (ESD)

4 kV contact discharge, 8 kV air discharge

EN 61000-4-3 electromagnetic field

10 V/m (80-3000 MHz)

EN 61000-4-4 fast transients (burst)

2 kV power line, 4 kV data line

EN 61000-4-5 surge voltage

power line: 2 kV (line/earth), 1 kV (line/line), 1 kV data line

EN 61000-4-6 Conducted Immunity

10 V (150 kHz-80 MHz)

EN 55032

EN 55032 Class A

FCC CFR47 Part 15

FCC 47CFR Part 15, Class A

Safety of industrial control equipment

cUL 61010-1

Guarantee

60 months (please refer to the <lt/>a href="https://assets.belden.com/m/1424ddb7a3280e7a/original/Hirschmann-Automation-and-Control-GmbH-Terms-of-Guarantee.pdf";<gt/>terms of guarantee <lt/>/a<gt/> for detailed information)

Accessories to Order Separately

Rail power supply RPS 30, RPS 80 EEC or RPS 120 EEC (CC), Mounting Accessories

Scope of delivery

Device, 3-pin terminal block for the supply voltage and the grounding, Safety and general information sheet

Update and Revision

Revision Number: 0.114 Revision Date: 07-25-2025

Update and Revision

Revision Number: 0.114 Revision Date: 07-25-2025


Part Numbers

Item # Type
942104002 GECKO 5TX

Resources

Resources