Product Number: EES20-0600UHIHSH2E

Embedded Ethernet Switch with redundancy function RSTP

Managed Fast Ethernet Switch according to IEEE 802.3, store-and-forward-switching

  • Availability:
    Global
  • Status:
    Active

Specifications

Description

Managed Fast Ethernet Switch according to IEEE 802.3, store-and-forward-switching

Software Version

HiOS 07.1.08

Port type and quantity

6 x Fast Ethernet ports, configurable as 100BaseTX or 100BaseFX, RX+/RX-and TX+/TX- signals per port

Control / Status

RS232 (configuration), SPI (status), SNMP traps (alarm), SNMP

Host Interface

2 x 50-pin male connectors

Line - / star topology

any

Operating Voltage

3.3 V DC +/- 5%

Power consumption

2.9

Switching

Independent VLAN Learning, Fast Aging, Static Unicast/Multicast Address Entries, QoS / Port Prioritization (802.1D/p), TOS/DSCP Prioritization, Interface Trust Mode, CoS Queue Management, Flow Control (802.3X), Egress Interface Shaping, Ingress Storm Protection, VLAN (802.1Q), VLAN Unaware Mode, IGMP Snooping/Querier per VLAN (v1/v2/v3), Unknown Multicast Filtering, Multiple VLAN Registration Protocol (MVRP), Multiple MAC Registration Protocol (MMRP), Multiple Registration Protocol (MRP)

Redundancy

Link Aggregation with LACP, Link Backup, Media Redundancy Protocol (MRP) (IEC62439-2) - Redundancy Manager, Media Redundancy Protocol (MRP) (IEC62439-2) - Redundancy Client, RSTP 802.1D-2004 (IEC62439-1), RSTP Guards

Management

TFTP, SFTP, SCP, LLDP (802.1AB), SSHv2, V.24, HTTP, HTTPS, Traps, SNMP v1/v2/v3, Telnet

Diagnostics

Management Address Conflict Detection, Device Status Indication, TCPDump, LEDs, Syslog, Port Monitoring with Auto-Disable, Link Flap Detection, Overload Detection, Duplex Mismatch Detection, Link Speed and Duplex Monitoring, RMON (1,2,3,9), Port Mirroring 1:1, Port Mirroring 8:1, Port Mirroring N:1, System Information, Self-Tests on Cold Start, SFP Management, Configuration Check Dialog, Switch Dump, Snapshot Configuration Feature

Configuration

Automatic Configuration Undo (roll-back), Configuration Fingerprint, Text-based Configuration File (XML), BOOTP/DHCP Client with Auto-Configuration, HiDiscovery, Command Line Interface (CLI), CLI Scripting, Full-featured MIB Support, Web-based Management, Context-sensitive Help

Security

MAC-based Port Security, Port-based Access Control with 802.1X, Guest/unauthenticated VLAN, Integrated Authentication Server (IAS), RADIUS VLAN Assignment, Denial-of-Service Prevention, Access to Management restricted by VLAN, Device Security Indication, Audit Trail, CLI Logging, HTTPS Certificate Management, Restricted Management Access, Appropriate Use Banner, Configurable Password Policy, Configurable Number of Login Attempts, SNMP Logging, Multiple Privilege Levels, Local User Management, Remote Authentication via RADIUS, User Account Locking, Password change on first login

Time synchronisation

PTPv2 Transparent Clock two-step, PTPv2 Boundary Clock, SNTP Client, SNTP Server

Industrial Profiles

EtherNet/IP Protocol, IEC61850 Protocol (MMS Server, Switch Model), ModbusTCP, PROFINET IO Protocol

Miscellaneous

Manual Cable Crossing, Port Power Down

Operating temperature

-40-+85 °C

Protective paint on PCB

Optional

Dimensions (WxHxD)

88 mm x 13 mm x 60 mm

Weight

35 g

Guarantee

60 months (please refer to the <lt/>a href="https://assets.belden.com/m/1424ddb7a3280e7a/original/Hirschmann-Automation-and-Control-GmbH-Terms-of-Guarantee.pdf";<gt/>terms of guarantee <lt/>/a<gt/> for detailed information)

Accessories to Order Separately

EES development kit – Order-No. 942 049-001

Update and Revision

Revision Number: 0.132 Revision Date: 07-25-2025

Update and Revision

Revision Number: 0.132 Revision Date: 07-25-2025


Part Numbers

Item # Type
942050001 EES20-0600UHIHSH2E