Product Number: EES25-0600UHIHPH2E
Embedded Ethernet Switch with redundancy function PRP
Managed Fast Ethernet Switch according to IEEE 802.3, store-and-forward-switching
-
Availability:
-
Global inventory:
Specifications
Product description
Description |
Managed Fast Ethernet Switch according to IEEE 802.3, store-and-forward-switching |
---|---|
Software Version |
HiOS 07.1.08 |
Port type and quantity |
6 x Fast Ethernet ports, configurable as 100BaseTX or 100BaseFX, RX+/RX-and TX+/TX- signals per port |
Displays
Control / Status |
RS232 (configuration), SPI (status), SNMP traps (alarm), SNMP |
---|
More Interfaces
Host Interface |
2 x 50-pin male connectors |
---|
Network size - cascadibility
Line - / star topology |
any |
---|
Power requirements
Operating Voltage |
3.3 V DC +/- 5% |
---|---|
Power consumption |
4.6 |
Software
Switching |
Independent VLAN Learning, Fast Aging, Static Unicast/Multicast Address Entries, QoS / Port Prioritization (802.1D/p), TOS/DSCP Prioritization, Interface Trust Mode, CoS Queue Management, Flow Control (802.3X), Egress Interface Shaping, Ingress Storm Protection, VLAN (802.1Q), VLAN Unaware Mode, IGMP Snooping/Querier per VLAN (v1/v2/v3), Unknown Multicast Filtering, Multiple VLAN Registration Protocol (MVRP), Multiple MAC Registration Protocol (MMRP), Multiple Registration Protocol (MRP) |
---|---|
Redundancy |
Link Aggregation with LACP, Link Backup, MSTP (802.1Q), MRP over Link Aggregation, Fast MRP (IEC62439-2), HIPER-Ring (Ring Switch), Parallel Redundancy Protocol (PRP) (IEC62439-3) - SAN RedBox, RSTP (Rapid Spanning Tree Protocol), RSTP 802.1D-2004 |
Management |
TFTP, SFTP, SCP, LLDP (802.1AB), SSHv2, V.24, HTTP, HTTPS, Traps, SNMP v1/v2/v3, Telnet |
Diagnostics |
Management Address Conflict Detection, Device Status Indication, TCPDump, LEDs, Syslog, Port Monitoring with Auto-Disable, Link Flap Detection, Overload Detection, Duplex Mismatch Detection, Link Speed and Duplex Monitoring, RMON (1,2,3,9), Port Mirroring 1:1, Port Mirroring 8:1, Port Mirroring N:1, System Information, Self-Tests on Cold Start, SFP Management, Configuration Check Dialog, Switch Dump, Snapshot Configuration Feature |
Configuration |
Automatic Configuration Undo (roll-back), Configuration Fingerprint, Text-based Configuration File (XML), BOOTP/DHCP Client with Auto-Configuration, HiDiscovery, Command Line Interface (CLI), CLI Scripting, Full-featured MIB Support, Web-based Management, Context-sensitive Help |
Security |
MAC-based Port Security, Port-based Access Control with 802.1X, Guest/unauthenticated VLAN, Integrated Authentication Server (IAS), RADIUS VLAN Assignment, Denial-of-Service Prevention, Access to Management restricted by VLAN, Device Security Indication, Audit Trail, CLI Logging, HTTPS Certificate Management, Restricted Management Access, Appropriate Use Banner, Configurable Password Policy, Configurable Number of Login Attempts, SNMP Logging, Multiple Privilege Levels, Local User Management, Remote Authentication via RADIUS, User Account Locking, Password change on first login |
Time synchronisation |
PTPv2 Transparent Clock two-step, PTPv2 Boundary Clock, IRIG-B, SNTP Client, SNTP Server |
Industrial Profiles |
EtherNet/IP Protocol, IEC61850 Protocol (MMS Server, Switch Model), ModbusTCP, PROFINET IO Protocol |
Miscellaneous |
Manual Cable Crossing, Port Power Down |
Ambient conditions
Operating temperature |
-40-+85 °C |
---|---|
Protective paint on PCB |
Optional |
Dimensions (WxHxD) |
88 mm x 13 mm x 60 mm |
Weight |
35 g |
Reliability
Guarantee |
60 months (please refer to the terms of guarantee for detailed information) |
---|
Scope of delivery and accessories
Accessories to Order Separately |
EES development kit – Order-No. 942 049-001 |
---|
Further Instructions
Product Documentation |
https://www.doc.hirschmann.com |
---|---|
Certificates |
https://www.doc.hirschmann.com/certificates.html |
Software Download |
https://hirschmann-support.belden.com/en-US/downloads |
History
Update and Revision |
Revision Number: 0.123 Revision Date: 03-25-2025 |
---|
Information
Update and Revision |
Revision Number: 0.123 Revision Date: 03-25-2025 |
---|
Part Numbers
Item # | Type |
---|---|
942050003 | EES25-0600UHIHPH2E |