Product Number: OCTOPUS 24M-8PoE
Managed IP67 PoE-Switch, 24 ports, supply voltage 48 VDC, Software L2P, train approvals
Managed IP 65 / IP 67 switch in accordance with IEEE 802.3, store-and-forward-switching, software layer 2 Professional, power sourcing equipment in accordance with IEEE 802.3af (PoE inline power), electrical Fast-Ethernet (10/100 MBit/s) M12-ports
-
Availability:
-
Global inventory:
- Replaced By: OS20/24/30/34 - OCTOPUS II configurator
Specifications
Product description
Type |
OCTOPUS 24M-8PoE |
---|---|
Description |
The OCTOPUS switches are suited for outdoor applications with rough environmental conditions. Because of the branch typical approvals they can be used in transport applications (E1), as well as in trains (EN 50155) and ships (GL). |
Port type and quantity |
24 ports in total uplink ports: 10/100 BASE-TX, M12 "D"-coding, 4-pole 24 x 10/100 BASE-TX, thereof 8 x 10/100 BASE-TX PoE (phantom power) TP-cable, auto-crossing, auto-negotiation, auto-polarity. |
Product Life Cycle
Life Cycle |
Limited Availability/Passive - the product is entering End of Life |
---|---|
Availability |
Passiv |
Last Order Date |
2023-12-31 |
Last Delivery Date |
2024-06-30 |
More Interfaces
Power supply/signaling contact |
1 x M12 5-pin connector, A coding, |
---|---|
V.24 interface |
1 x M12 4-pin connector, A coding |
USB interface |
1 x M12 5-pin socket, A coding |
Network size - length of cable
Twisted pair (TP) |
0-100 m |
---|
Network size - cascadibility
Line - / star topology |
any |
---|---|
Ring structure (HIPER-Ring) quantity switches |
50 (reconfiguration time |
Power requirements
Operating Voltage |
48 VDC (46 .. 57 VDC) |
---|---|
Power consumption |
max. 148.8 W with 120 W PoE output |
Power output in BTU (IT)/h |
max. 74 |
Redundancy functions |
redundant power supply |
Software
Management |
Serial interface V.24 web-interface, Telnet, SSHv2, HTTP, HTTPS, TFTP, SFTP, SNMP v1/v2/v3, Traps |
---|---|
Diagnostics |
LEDs (power 1, power 2, link status, data, redundancy manager, error) cable tester, signaling contact, RMON (statistics, history, alarms, events), SysLog support, port mirroring |
Configuration |
Command Line Interface (CLI), auto-configuration adapter, TELNET, BootP, DHCP Option 82, HiDiscovery |
Security |
Port Security (IP and MAC), SNMPv3, SSHv3, SNMP access settings (VLAN/IP), IEEE 802.1X authentication |
Ambient conditions
MTBF (Telecordia SR-332 Issue 3) @ 25°C |
20.8 Years |
---|---|
Relative humidity (also condensing) |
10-100 % |
Operating temperature |
-40-+70 °C |
Note |
Please note that some recommended accessory parts only support a temperature range from -25 ºC to +70 ºC and might limit the possible operating conditions for the entire system. |
Storage/transport temperature |
-40-+85 °C |
Dimensions (WxHxD) |
338 mm x 189 mm x 70 mm |
Weight |
2500 g |
Mounting |
Wall mounting |
Protection class |
IP65, IP67 |
Mechanical stability
IEC 60068-2-6 vibration |
1 mm, 2 Hz-13.2 Hz, 90 min. 0.7 g, 13.2 Hz-100 Hz, 90 min. 3.5 mm, 3 Hz-9 Hz, 10 cycles, 1 octave/min. 1 g, 9 Hz-150 Hz, 10 cycles, 1 octave/min |
---|---|
IEC 60068-2-27 shock |
15 g, 11 ms duration, 18 shocks |
EMC interference immunity
EN 61000-4-2 electrostatic discharge (ESD) |
6 kV contact discharge, 8 kV air discharge |
---|---|
EN 61000-4-3 electromagnetic field |
20 V/m (80-3000 MHz) |
EN 61000-4-4 fast transients (burst) |
2 kV power line, 2 kV data line |
EN 61000-4-5 surge voltage |
power line: 2 kV (line/earth), 1 kV (line/line), 1 kV data line |
EN 61000-4-6 Conducted Immunity |
3 V (10 kHz-150 kHz), 10 V (150 kHz-80 MHz) |
EMC emitted immunity
EN 55032 |
EN 55032 Class A |
---|---|
FCC CFR47 Part 15 |
FCC 47CFR Part 15, Class A |
Approvals
Basis Standard |
CE, EAC, Australian Regulatory Compliance Mark (RCM) |
---|---|
Railway norm |
EN 50155, EN 45545-2, EN 50121-4 |
Transportation |
E1 |
Reliability
Guarantee |
60 months (please refer to the terms of guarantee for detailed information) |
---|
Scope of delivery and accessories
Accessories to Order Separately |
ACA22-M12 (EEC) (942 125-001), M12 conector, "D"-coded (934 445-001) 2 m cordset with M12-connector, "D"-coded (934 578-001) 5 m cordset with M12-connectors, "D"-coded (934 578-002) 10 m cordset with M12-connectors, "D"-coded (934 578-003) Bulkhead M12 "D"-coded to RJ45 (934 498-001), OCTOPUS metal dust cover set (25 pieces) (942 057-001), OCTOPUS plastic dust cover set (25 pieces) (942 057-002)* |
---|---|
Scope of delivery |
1 × Device, 1 x connector for power connection, General safety instructions |
Further Instructions
Product Documentation |
https://www.doc.hirschmann.com |
---|---|
Certificates |
https://www.doc.hirschmann.com/certificates.html |
Software Download |
https://hirschmann-support.belden.com/en-US/downloads |
History
Update and Revision |
Revision Number: 0.117 Revision Date: 03-25-2025 |
---|
Information
Update and Revision |
Revision Number: 0.117 Revision Date: 03-25-2025 |
---|