Product Number: OCTOPUS 8TX-EEC-M-2S

Managed IP67 Switch, 8 ports, supply voltage 24 VDC, software HiOS 2S

Managed IP65 and IP67 switch, HiOS software layer 2 standard , 8 Fast-Ethernet M12-ports D-coded, approved for use onboard trains and road vehicles

  • Availability:
    Global
  • Status:
    Active

Specifications

Type

OCTOPUS 8TX-EEC-M-2S

Name

OCTOPUS 8TX-EEC-M-2S

Description

Managed IP65 and IP67 switch, HiOS software layer 2 standard , 8 Fast-Ethernet M12-ports D-coded, approved for use onboard trains and road vehicles

Software Version

HiOS 10.3.00

Port type and quantity

8 ports in total: 10/100 BASE-TX, M12 "D"-coding

Power supply/signaling contact

1 x M12 5-pin connector, A coding

USB interface

1 x M12 5-pin socket, A coding

Twisted pair (TP)

0-100 m

Line - / star topology

any

Operating Voltage

24/36 V DC (16,8V DC ... 45 V DC)

Power consumption

6 W

Power output in BTU (IT)/h

20

Switching

Independent VLAN Learning, Fast Aging, Static Unicast/Multicast Address Entries, QoS / Port Prioritization (802.1D/p), TOS/DSCP Prioritization, Interface Trust Mode, CoS Queue Management, Queue-Shaping / Max. Queue Bandwidth, Flow Control (802.3X), Egress Interface Shaping, Ingress Storm Protection, Jumbo Frames, VLAN (802.1Q), GARP VLAN Registration Protocol (GVRP), Voice VLAN, GARP Multicast Registration Protocol (GMRP), IGMP Snooping/Querier per VLAN (v1/v2/v3), Unknown Multicast Filtering, Forward unknown multicast to query ports per vlan, Multiple VLAN Registration Protocol (MVRP), Multiple MAC Registration Protocol (MMRP), Multiple Registration Protocol (MRP), TSN 802.1Qbv Support on interfaces 1/1 - 1/3.

Redundancy

HIPER-Ring (Ring Switch), Link Aggregation with LACP, Link Backup, Media Redundancy Protocol (MRP) (IEC62439-2) - Redundancy Manager, Media Redundancy Protocol (MRP) (IEC62439-2) - Redundancy Client, RSTP 802.1D-2004 (IEC62439-1), RSTP Guards

Management

Dual Software Image Support, TFTP, SFTP, SCP, LLDP (802.1AB), LLDP-MED, SSHv2, HTTP, HTTPS, IPv6 Management, Traps, SNMP v1/v2/v3, SNMPv3 Traps, Telnet

Diagnostics

Management Address Conflict Detection, MAC Notification, Signal Contact, Device Status Indication, TCPDump, LEDs, Syslog, Persistent Logging on ACA, Port Monitoring with Auto-Disable, Link Flap Detection, Overload Detection, Duplex Mismatch Detection, Link Speed and Duplex Monitoring, RMON (1,2,3,9), Port Mirroring 1:1, Port Mirroring 8:1, Port Mirroring N:1, Port Mirroring N:2, System Information, Self-Tests on Cold Start, Copper Cable Test, Configuration Check Dialog, Switch Dump

Configuration

Automatic Configuration Undo (roll-back), Configuration Fingerprint, XML-based Configuration File, Backup config on a remote server when saving, Clear config but keep IP settings, BOOTP/DHCP Client with Auto-Configuration, DHCP Server: per Port, DHCP Server: Pools per VLAN, AutoConfiguration Adapter ACA21/22 (USB), HiDiscovery, DHCP Relay with Option 82, Auto Disable, USB-C Management support, Command Line Interface (CLI), CLI Scripting, CLI script handling over ENVM at boot, Full-featured MIB Support, Context-sensitive Help, HTML5 based Management

Security

Signed Firmware Images, MAC-based Port Security, Port-based Access Control with 802.1X, Guest/unauthenticated VLAN, Integrated Authentication Server (IAS), RADIUS VLAN Assignment, Denial-of-Service Prevention, DoS Prevention Drop Counter, RADIUS Client, VLAN-based ACL, Ingress VLAN-based ACL, Basic ACL, Access to Management restricted by VLAN, Device Security Indication, Audit Trail, Secure Boot, CLI Logging, HTTPS Certificate Management, Restricted Management Access, Appropriate Use Banner, Configurable Password Policy, Configurable Number of Login Attempts, SNMP Logging, Multiple Privilege Levels, Local User Management, Remote Authentication via RADIUS, User Account Locking, Password change on first login

Time synchronisation

PTPv2 Transparent Clock two-step, PTPv2 Boundary Clock, BC with Up to 8 Sync / s, 802.1AS, 802.1AS-2020, Buffered Real Time Clock, SNTP Client, SNTP Server

Industrial Profiles

EtherNet/IP Protocol, IEC61850 Protocol (MMS Server, Switch Model), Modbus TCP, PROFINET Protocol

Miscellaneous

Manual Cable Crossing, Port Power Down

MTBF (Telecordia SR-332 Issue 3) @ 25°C

5 101 282 h

Relative humidity (also condensing)

5-100 %

Operating temperature

-40-+70 °C

Note

Please note that some recommended accessory parts only support a temperature range from -25 ºC to +70 ºC and might limit the possible operating conditions for the entire system.

Storage/transport temperature

-40-+85 °C

Dimensions (WxHxD)

201 mm x 61 mm x 46 mm

Weight

900 g

Mounting

Wall mounting

Protection class

IP65, IP67

IEC 60068-2-6 vibration

1 mm, 2 Hz-13.2 Hz, 90 min. 0.7 g, 13.2 Hz-100 Hz, 90 min. 3.5 mm, 3 Hz-9 Hz, 10 cycles, 1 octave/min. 1 g, 9 Hz-150 Hz, 10 cycles, 1 octave/min

IEC 60068-2-27 shock

15 g, 11 ms duration, 18 shocks

EN 61000-4-2 electrostatic discharge (ESD)

6 kV contact discharge, 8 kV air discharge

EN 61000-4-3 electromagnetic field

20 V/m (80-3000 MHz)

EN 61000-4-4 fast transients (burst)

2 kV power line, 4 kV data line

EN 61000-4-5 surge voltage

power line: 2 kV (line/earth), 1 kV (line/line), 2 kV data line

EN 61000-4-6 Conducted Immunity

3 V (10 kHz-150 kHz), 10 V (150 kHz-80 MHz)

EN 55032

EN 55032 Class A

FCC CFR47 Part 15

FCC 47CFR Part 15, Class A

Basis Standard

CE, EAC, Australian Regulatory Compliance Mark (RCM), GOST-R, CCC, KCC (pending)

Safety of industrial control equipment

cUL61010-1/-2-201

Safety of information technology equipment

EN62368

Hazardous locations

ISA 12.12.01 Class 1 Div. 2 (pending)

Shipbuilding

DNV

Railway norm

EN 50155, EN 45545-2, EN 50121-4, EMV06 (pending)

Transportation

E1, ECE R118, EN 61850

Guarantee

60 months (please refer to the <lt/>a href="https://assets.belden.com/m/1424ddb7a3280e7a/original/Hirschmann-Automation-and-Control-GmbH-Terms-of-Guarantee.pdf";<gt/>terms of guarantee <lt/>/a<gt/> for detailed information)

Accessories to Order Separately

AutoConfiguration Adapter ACA22-M12-C (EEC) (942-306-001), Adapterkabel M12-5Pin auf USB (for configuration) (942 309-001), Connector ELWIKA 5012 PG7 (5-pin M12 socket for voltage supply) (933 175-100), Connection cable with M12 connector, D-coded (934 497-00x), Adapter M12 D-coded to RJ45 (934 498-001), OCTOPUS metal protection caps (25 pcs.) (942 057-001), OCTOPUS plastic protection caps (25 pcs.) (934 963-001), ACA2x-M12 to USB (USB 1.1/2.0 Type-A) Adapter (for ACA M12 connection to PC) (942-199-001), Industrial HiVision Network Management Software (943 156-xxx),

Scope of delivery

1 × Device, 1 × General safety instructions, 1 x M12 power connector (ELWIKA 5012 PG7), 15x plastic labels for ethernet ports and device, 7x M12 plastic protection caps for USB interface and ethernet-ports, 1x M12 plastic protection cap for power supply input

Update and Revision

Revision Number: 0.151 Revision Date: 06-23-2025

Update and Revision

Revision Number: 0.151 Revision Date: 06-23-2025


Part Numbers

Item # Type
942301001 OCTOPUS 8TX-EEC-M-2S