Product Number: D4K-12SFP
DRAGON MACH4x00 media module with 12 x FE/GE SFP slots; field-replaceable
DRAGON MACH4x00 media module with 12 x FE/GE SFP slots; field-replaceable
-
Availability:
-
Global inventory:
Specifications
Product description
Type |
D4K-12SFP |
---|---|
Description |
DRAGON MACH4x00 media module with 12 x FE/GE SFP slots; field-replaceable |
Port type and quantity |
12 x FE/GE SFP slots |
Power requirements
Operating Voltage |
power supply via the backplane of the switch |
---|---|
Power consumption |
25 W (incl. SFP transceiver) |
Software
Diagnostics |
LEDs (power, link status, data) |
---|
Ambient conditions
MTBF (Telecordia SR-332 Issue 3) @ 25°C |
8 472 775 h |
---|---|
Operating temperature |
0-+60 °C |
Storage/transport temperature |
-40-+70 °C |
Relative humidity (non-condensing) |
10-95 % |
Protective paint on PCB |
Yes (conformal coating) |
Dimensions (WxHxD) |
220 mm x 334 mm x 23 mm |
Weight |
0.7 kg |
Mounting |
Plug-in device |
Approvals
Safety of industrial control equipment |
cUL61010-1/-2-201, EN60950-1 |
---|
Reliability
Guarantee |
60 months (please refer to the terms of guarantee for detailed information) |
---|
Scope of delivery and accessories
Scope of delivery |
Device |
---|
Further Instructions
Product Documentation |
https://www.doc.hirschmann.com |
---|---|
Certificates |
https://www.doc.hirschmann.com/certificates.html |
History
Update and Revision |
Revision Number: 0.111 Revision Date: 03-25-2025 |
---|
Information
Update and Revision |
Revision Number: 0.111 Revision Date: 03-25-2025 |
---|
Part Numbers
Item # | Type |
---|---|
942155501 | D4K-12SFP, Linecard |