Product Number: M1-8SFP
Media module (8 x 100BASE-X with SFP slots) for MACH102
8 x 100BASE-X port media module with SFP slots for modular, managed, Industrial Workgroup Switch MACH102
-
Availability:
-
Global inventory:
Specifications
Product description
Description |
8 x 100BASE-X port media module with SFP slots for modular, managed, Industrial Workgroup Switch MACH102 |
---|
Network size - length of cable
Single mode fiber (SM) 9/125 µm |
see SFP LWL module M-FAST SFP-SM/LC and M-FAST SFP-SM+/LC |
---|---|
Single mode fiber (LH) 9/125 µm (long haul transceiver) |
see SFP LWL module M-FAST SFP-LH/LC |
Multimode fiber (MM) 50/125 µm |
see SFP LWL module M-FAST SFP-MM/LC |
Multimode fiber (MM) 62.5/125 µm |
see SFP LWL module M-FAST SFP-MM/LC |
Power requirements
Power consumption |
11 W (incl. SFP module) |
---|---|
Power output in BTU (IT)/h |
37 |
Ambient conditions
MTBF (Telecordia SR-332 Issue 3) @ 25°C |
38 097 066 h |
---|---|
Operating temperature |
0-50 °C |
Storage/transport temperature |
-20-+85 °C |
Relative humidity (non-condensing) |
10-95 % |
Dimensions (WxHxD) |
138 mm x 90 mm x 42mm |
Weight |
130 g |
Mounting |
Media Module |
Protection class |
IP20 |
EMC interference immunity
EN 61000-4-2 electrostatic discharge (ESD) |
4 kV contact discharge, 8 kV air discharge |
---|---|
EN 61000-4-3 electromagnetic field |
10 V/m (80-2700 MHz) |
EN 61000-4-4 fast transients (burst) |
2 kV power line, 4 kV data line |
EN 61000-4-5 surge voltage |
power line: 2 kV (line/earth), 1 kV (line/line), 4 kV data line |
EN 61000-4-6 Conducted Immunity |
10 V (150 kHz-80 MHz) |
EMC emitted immunity
EN 55022 |
EN 55022 Class A |
---|---|
FCC CFR47 Part 15 |
FCC 47CFR Part 15, Class A |
Approvals
Safety of industrial control equipment |
cUL 508 |
---|---|
Safety of information technology equipment |
cUL 60950-1 |
Reliability
Guarantee |
60 months (please refer to the terms of guarantee for detailed information) |
---|
Scope of delivery and accessories
Scope of delivery |
Media module, user manual |
---|
Further Instructions
Product Documentation |
https://www.doc.hirschmann.com |
---|---|
Certificates |
https://www.doc.hirschmann.com/certificates.html |
History
Update and Revision |
Revision Number: 0.117 Revision Date: 03-25-2025 |
---|
Information
Update and Revision |
Revision Number: 0.117 Revision Date: 03-25-2025 |
---|
Part Numbers
Item # | Type |
---|---|
943970301 | M1-8SFP |
Resources
- GREYHOUND2000 Standard (English)
- GREYHOUND2000 Standard (German)
- GREYHOUND2000 Standard (French)
- GREYHOUND 105-106 Ethernet Switches
- GREYHOUND 105-106 Ethernet Switches (German)
- GREYHOUND 105-106 Ethernet Switches (French)
- GREYHOUND 103 Ethernet Switches
- GREYHOUND 103 Ethernet Switches (French)
- GREYHOUND 103 Ethernet Switches (German)
- GREYHOUND 1040 Modular Gigabit Ethernet Switch
- DRAGON MACH4x00Layer 3 Backbone Switches
- MACH1040 Full Gigabit Switch
Resources
- GREYHOUND2000 Standard (English)
- GREYHOUND2000 Standard (German)
- GREYHOUND2000 Standard (French)
- GREYHOUND 105-106 Ethernet Switches
- GREYHOUND 105-106 Ethernet Switches (German)
- GREYHOUND 105-106 Ethernet Switches (French)
- GREYHOUND 103 Ethernet Switches
- GREYHOUND 103 Ethernet Switches (French)
- GREYHOUND 103 Ethernet Switches (German)
- GREYHOUND 1040 Modular Gigabit Ethernet Switch
- DRAGON MACH4x00Layer 3 Backbone Switches
- MACH1040 Full Gigabit Switch