Product Number: Classic Switch Software 9.0 - MS20/30 (L2E)

Classic Software 9 for all MS20 and MS30 switches

The Classic Switch Software provides a range of functions normally found in backbone systems used in office networks. This includes comprehensive management, diagnostics and filter functions, various redundancy features, security mechanisms and real-time applications. All relevant software files can be downloaded from the "Documents " tab

  • Availability:
    Global
  • Global inventory:
    Available
Classic Switch Software 9.0 - MS20/30 (L2E)

Specifications

Type

MS20/30

Switching

Disable Learning (hub functionality), Independent VLAN Learning, Fast Aging, Static Unicast/Multicast Address Entries, QoS / Port Prioritization (802.1D/p), TOS/DSCP Prioritization, Egress Broadcast Limiter per Port, Flow Control (802.3X), VLAN (802.1Q), IGMP Snooping/Querier (v1/v2/v3)

Redundancy

High availability cluster mode based on K8s platform, with three physical machines for one logical DAC entity, ideal for large scale network deployment, High Availability Seamless Redundancy Protocol (HSR) (IEC62439-3), MSTP (802.1Q), MRP over Link Aggregation, RSTP Guards, RSTP (Rapid Spanning Tree Protocol), RSTP 802.1D-2004, RSTP 802.1D-2004 (IEC62439-1)

Management

TFTP, LLDP (802.1AB), V.24, HTTP, Traps, SNMP v1/v2/v3, Telnet,

Diagnostics

Address Relearn Detection, Signal Contact, Device Status Indication, LEDs, Syslog, Duplex Mismatch Detection, RMON (1,2,3,9), Port Mirroring 1:1, Port Mirroring 8:1, System Information, Self-Tests on Cold Start, SFP Management, Switch Dump

Configuration

AutoConfiguration Adapter ACA11 Limited Support (RS20/30/40, MS20/30), Automatic Configuration Undo (roll-back), Configuration Fingerprint, BOOTP/DHCP Client with Auto-Configuration, AutoConfiguration Adapter ACA21/22 (USB), HiDiscovery, DHCP Relay with Option 82, Command Line Interface (CLI), Full-featured MIB Support, Web-based Management, Context-sensitive Help,

Security

IP-based Port Security, MAC-based Port Security, ACL Hit Counter, Access to Management restricted by VLAN, SNMP Logging, Local User Management

Time synchronisation

PTPv2 Boundary Clock, SNTP Client, SNTP Server

Industrial Profiles

EtherNet/IP Protocol, PROFINET IO Protocol

Miscellaneous

Digital IO Management, PoE (802.3af), Manual Cable Crossing

Product Documentation

https://www.doc.hirschmann.com

Certificates

https://www.doc.hirschmann.com/certificates.html

Update and Revision

Revision Number: 0.51 Revision Date: 03-31-2025

Update and Revision

Revision Number: 0.51 Revision Date: 03-31-2025