Product Number: macmon network bundle

macmon NAC network bundle for NAC monitoring and enforcement

The Network Bundle consists of 6 modules - Topology, Advanced Security, Network Access Control, VLAN, 802.1X. and Guest Service. It provides profound protection for your corporate network and is a centralized security authority that protects your network against intrusion from unauthorized devices, and ensures the complete overview of all your devices.

  • Availability:
    Global
  • Status:
    Active

Specifications

License

License enables network monitoring, NAC enforcment features, Advanced Security features (endpoint checks), topology readout and displaying and the guest portal funtionality.

Configuration functions

NAC enforcment based on changing VLAN assignments and port statuses are the standard scenarios. For NAC based on RADIUS, anything based on RADIUS attributes (VSAs) can be sent. Additionally RESTAPI calls and/or scripts and internal funtions (e.g. adding endpoints) can be triggered through events simultaneously.

Alarm and event actions

Alarm, configuration and event logging. Alarm and event actions such as email, SMS, syslog, SNMP trap, REST API calls, start scripts.

Event generation

Network monitoring (polling), NAC enforcement (SNMP, etc.), NAC authentications (MAB, 802.1X, RADIUS in general), REST API calls (e.g. third party solutions), agent data, internal processes, guest portal.

Monitoring

Graphical representation for endpoints statuses and connection, network devices, links and port statuses. Supports multiple network topologies. User configurable event log. Customisable event actions. Reporting tool. Role-based supervision structure. Task scheduler. Interface to database. Provide data to monitoring solutions via REST API, SNMP, SSH.

Topology recognition

Topology recognition is based on LLDP (Link Layer Discovery Protocol, IEEE802.1AB)

Operating system

Debian-based virtual Appliance provided with macmon NAC

Browser

Microsoft Edge, Google Chrome, Mozilla Firefox

Processor

4 virtual CPU's (can be extended)

Hard disk space

250 GB

RAM

8 GB (can be extended to fit large network sizes)

Network

Ethernet network with TCP/IP protocol stack. Supports multiple network cards. IPv4 support and the appliance supports IPv6.

ActiveX Control

Web Graphical User Interface

Supported protocols

SNMPv1, SNMPv2c, SNMPv3, RADIUS, Syslog, HTTPS, SSH, Telnet, ICMP, DNS, DHCP, WMI, IF-MAP, SMTP

Manual and help texts

English, German

Menus and dialogs

English, German

Modules and components

Network discovery, endpoint check, Intent-based NAC enforcement (post- and pre-connect), event based reactions (notifications, scripts, mails, snmp traps, syslog, sms, API calls, internal functions), guest service (BYOD, guests), third-party integration (with SDK and REST API), endpoint and network statistics

Scope of delivery

Software download + Access to functionality under licensing model

Product Documentation

Comes with the product download archive and is accessible in the help section of the macmon NAC GUI.

Update and Revision

Revision Number: 0.16 Revision Date: 04-02-2025

Update and Revision

Revision Number: 0.16 Revision Date: 04-02-2025

Part Numbers

Item # Type
BENWB-SUB-000050 macmon network bundle 50 to 149 nodes
BENWB-SUB-000150 macmon network bundle 150 to 249 nodes
BENWB-SUB-000250 macmon network bundle 250 to 399 nodes
BENWB-SUB-000400 macmon network bundle 400 to 649 nodes
BENWB-SUB-000650 macmon network bundle 650 to 849 nodes
BENWB-SUB-000850 macmon network bundle 850 to 999 nodes
BENWB-SUB-001000 macmon network bundle 1000 to 1999 nodes
BENWB-SUB-002000 macmon network bundle 2000 to 3499 nodes
BENWB-SUB-003500 macmon network bundle 3500 to 4999 nodes
BENWB-SUB-005000 macmon network bundle 5000 to 9999 nodes
BENWB-SUB-010000 macmon network bundle 10.000 to 19.999
BENWB-SUB-020000 macmon network bundle 20.000 to 49.999
BENWB-SUB-050000 macmon network bundle 50.000 to 99.999
BENWB-SUB-100000 macmon network bundle from 100.000 nodes