Product Number: macmon Server Scalability
macmon server scalability for a group of 3 macmon NAC servers.
Maximum reliability through flexible high-availability options for local or distributed infrastructures including central management and reporting.
-
Availability:
-
Global inventory:
Specifications
Configuration features
Configuration functions |
Enables the built up of a server group, with specific network responsibilities and fallback scenarios. |
---|
Diagnostics features
Alarm and event actions |
Alarm, configuration and event logging. Alarm and event actions such as email, SMS, syslog, SNMP trap, REST API calls, start scripts. |
---|---|
Event generation |
Network monitoring (polling), NAC enforcement (SNMP, etc.), NAC authentications (MAB, 802.1X, RADIUS in general), REST API calls (e.g. third party solutions), agent data, internal processes, guest portal. |
Monitoring |
Monitors the status of the communication between the group of macmon NAC servers. |
Topology recognition |
Topology recognition is based on LLDP (Link Layer Discovery Protocol, IEEE802.1AB) |
Software
Operating system |
Debian-based virtual Appliance provided with macmon NAC |
---|---|
Browser |
Microsoft Edge, Google Chrome, Mozilla Firefox |
Hardware
Processor |
4 virtual CPU's (can be extended) |
---|---|
Hard disk space |
250 GB |
RAM |
8 GB (can be extended to fit large network sizes) |
Network |
Ethernet network with TCP/IP protocol stack. IPv4 support. |
SCADA /Process visualisation
ActiveX Control |
Web Graphical User Interface |
---|---|
Supported protocols |
SNMPv1, SNMPv2c, SNMPv3, RADIUS, Syslog, HTTPS, SSH, Telnet, ICMP, DNS, DHCP, WMI, IF-MAP, SMTP |
Language Support
Manual and help texts |
English, German |
---|---|
Menus and dialogs |
English, German |
Scope of delivery and accessories
Modules and components |
Distribution of network monitoring and NAC enforcement to a group of macmon NAC servers. High-availability for the NAC funtionalities. |
---|---|
Scope of delivery |
Software download + Access to functionality under licensing model |
Further Instructions
Product Documentation |
Comes with the product download archive and is accessible in the help section of the macmon NAC GUI. |
---|
History
Update and Revision |
Revision Number: 0.14 Revision Date: 04-02-2025 |
---|
Information
Update and Revision |
Revision Number: 0.14 Revision Date: 04-02-2025 |
---|
Part Numbers
Item # | Type |
---|---|
BESSC-SUB-000003 | macmon Server Scalability set 3 Server |
BESSC-SUB-000006 | macmon Server Scalability set 6 Server |
BESSC-SUB-000010 | macmon Server Scalability set 10 Server |
BESSC-SUB-000015 | macmon Server Scalability set 15 Server |