Product Number: PROVIZE Explorer Professional

Save Time with Efficient Device Commissioning

PROVIZE Explorer Professional simplifies device commissioning with an advanced feature set. The software detects devices that have not yet been commissioned and supports configuration of management IP addresses and credentials. - Access Hirschmann interface without installing Java libraries on user’s PCs. - Simplify initial configuration of IP addresses and credentials via easy-to-use software. - Enhance security by verifying device security certificates and enabling the configuration of initial security device settings.

  • Availability:
    Global
  • Status:
    Active

Specifications

License

Paid Version

Configuration functions

Basic Commissioning, MultiConfig Commissioning, MultiConfig Password Change Management

Operating system

Windows 10 (64-Bit) Windows 11 (64-Bit)

Browser

Windows Application

Processor

x86 compatible 64 bit CPU with 4 cores

Hard disk space

1GB free

RAM

16 GB

Network

Ethernet network with TCP/IP protocol stack. Supports IPv4 and IPv6.

Supported protocols

HTTPS, HiDiscovery v2

Menus and dialogs

English German

Modules and components

Discovery and commissioning

Scope of delivery

Software download + Access to functionality under licensing model. License can be purchased via partner.

Update and Revision

Revision Number: 0.38 Revision Date: 07-01-2025

Update and Revision

Revision Number: 0.38 Revision Date: 07-01-2025