Product Number: PROVIZE Planner- Essentials

Intent-Based Network Planning and Configuration

PROVIZE Planner Essentials enables additional features compared to Free. These include the configuration of redundancies (MRP), basic number of subnets, including VLAN and IPv4 configurations as well as a limited number of CLI template and template stacks creation.

  • Availability:
    Global
  • Status:
    Active

Specifications

License

Paid Version

Operating system

Windows 10 (64-Bit) Windows 11 (64-Bit)

Browser

Windows Application

Processor

x86 compatible 64 bit CPU with 4 cores

Hard disk space

1GB free

RAM

17 GB

Network

Ethernet network with TCP/IP protocol stack. Supports IPv4 and IPv6.

Menus and dialogs

English, German

Modules and components

Intent-based network planning and configuration through automatic translation of user intents and configurations with an advanced feature set

Scope of delivery

Software download + Access to functionality under licensing model. License can be purchased via partner.

Update and Revision

Revision Number: 0.21 Revision Date: 07-01-2025

Update and Revision

Revision Number: 0.21 Revision Date: 07-01-2025