Product Number: AX104138
10GX IDC Patch Panel
10GX IDC Patch Panel, 24-port, 1U, Black (Empty)
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Compatible with Cross-Connect Application or Consolidation Point Application for use with Belden IBDN Systems 10GX, 4800, 2400 and 1200. |
---|
Physical Characteristics (Overall)
Insulation
Nominal Diameter |
---|
0.17 mm |
Port Count |
24 connectors |
---|---|
Packaging |
Individually packaged in a cardboard box |
Weight |
0.5 g |
Connectors
Materials
Description | Material |
---|---|
Panel | Steel |
Electrical Characteristics
Inductance
Nominal Inductance |
---|
0.17 µH/m |
High Frequency (Nominal/Typical)
Nom. Insertion Loss |
---|
0.17 dB/100m |
Temperature Range
Installation Temperature Range |
-10°C To +60°C |
---|---|
Storage Temperature Range |
-40°C To +70°C |
Operating Temperature Range |
-10°C To +60°C |
Mechanical Characteristics
Footprint/Type |
IDC |
---|
Dimensions
Width | Height | Depth |
---|---|---|
19 | 1.75 | 1.64 |
Standards
Data Category |
Category 6A |
---|
Applicable Environmental and Other Programs
Environmental Space |
Indoor |
---|---|
EU Directive Compliance |
EU Directive 2002/95/EC (RoHS) |
Suitability
Suitability - Indoor |
Yes |
---|
Flammability, LS0H, Toxicity Testing
Safety Listing |
UL 1863 and CSA-C22.2 |
---|
Related Part Numbers
Related Parts |
10GX IDC Connecting Block |
---|
Product Notes
Included Parts |
4 Screws (10x32); 4 Screws (12x24); 1 Printable LabelFlex Half-Sheet; 1 Label Insert Kit, 1 Installation Guide |
---|---|
Notes |
For proper installation refer to Installation Guide PX104781 included with the product or visit our web site at http://www.belden.com/pdfs/Techpprs/InstallationGuide.pdf |
History
Update and Revision |
Revision Number: 0.93 Revision Date: 03-04-2023 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.93 Revision Date: 03-04-2023 |
---|
Part Numbers
Item # | Color | UPC |
---|---|---|
AX104138 | Black | 611589006170 |