Product Number: AX104474
1152-PORT GIGABIX DEEP FRAME
1152-PORT GIGABIX DEEP FRAME, BLACK
-
Availability:
-
Global inventory:

Specifications
Product Overview
Suitable Applications |
IBDN System 4800, 3600, 2400, TIA Category 6, ISO Class E, 1000BASE-T |
---|
Physical Characteristics (Overall)
Port Count |
1152 Ports (16 X 72 Ports GigaBix Termination Kits - not included) |
---|---|
Packaging |
Individually packaged in a cardboard box |
Weight |
165 g |
Connectors
Materials
Description | Material |
---|---|
Panel | Steel |
Electrical Characteristics
Inductance
Nominal Inductance |
---|
0.2 µH/m |
0.2 µH/ft |
Temperature Range
Installation Temperature Range |
-10°C To +60°C |
---|---|
Storage Temperature Range |
-40°C To +70°C |
Operating Temperature Range |
-10°C To +60°C |
Mechanical Characteristics
Tool Compatibility |
BIX Connecting Tool (A0270165) |
---|
Dimensions
Width | Height | Depth |
---|---|---|
20.75 | 81 | 23 |
Applicable Environmental and Other Programs
EU Directive Compliance |
EU Directive 2002/95/EC (RoHS) |
---|
Suitability
Suitability - Indoor |
Yes |
---|
Flammability, LS0H, Toxicity Testing
Safety Listing |
UL 1863 and CSA-C22.2 |
---|
Related Part Numbers
Related Parts |
72-PORT GIGABIX TERMINATION KIT, GIGABIX CONNECTORS, MANAGEMENT RING, MANAGEMENT MODULE, GIGABIX MOUNT, GIGABIX X-CONNECT WIRE, FRAME END KIT, FRAME OVERHEAD KIT |
---|
Product Notes
Included Parts |
Screws; Nuts; Distribution Rings; Ground Bar; Junction Bar; French and English Installation Guide |
---|---|
Notes |
For proper installation refer to Installation Guide PX103504 (French) or PX103453 (English) included with the product or visit our web site at http://www.belden.com |
History
Update and Revision |
Revision Number: 0.73 Revision Date: 03-04-2023 |
---|
Information
Update and Revision |
Revision Number: 0.73 Revision Date: 03-04-2023 |
---|
Part Numbers
Item # | Color | UPC |
---|---|---|
AX104474 | Black | 611589006583 |