Product Number: DCX-BOTE-KIT02W

DCX Cable Attachment Bracket - Bottom, Central Office White

DCX Cable Attachment Bracket - Bottom (4 Brackets for 24 Cables), Central Office White

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

Optical Distribution Frame, Data Centers, Central Equipment Room

Weight

0.200 lbs

Height

1.500 in

Width

1.060 in

Depth

4.710 in

Max Capacity

24 Cables

Mechanical Tests

Description

Operating Temperature Range

-10°C to +60°C

Storage Temperature Range

-10°C to +75°C

Materials

Description Material Color
Cable Entrance Bracket - Bottom Steel White

MII Order #39 (China RoHS)

EUP 50

Included Parts

Hardware kit: #10-32 self-tapping screw with external tooth washer, (1) per bracket

Related Parts

DCX Frame Module & Patch Panel

Packaging

Packaged in a cardboard box (4 per box)

Notes

For more information, visit our web site at http://www.belden.com/dcx

Update and Revision

Revision Number: 0.36 Revision Date: 12-12-2022

Update and Revision

Revision Number: 0.36 Revision Date: 12-12-2022


Part Numbers

Item #
DCX-BOTE-KIT02W