Product Number: DCX-SPOO-KIT01B

DCX Patch Cord Spool Kit, Black

DCX Patch Cord Spool Kit (1 Fixed Spool + Management Bar), Black

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

Optical Distribution Frame, Data Centers, Central Equipment Room

Weight

0.770 lbs

Height

3.200 in

Width

11.140 in

Length

9.280 in

Mechanical Tests

Description

Operating Temperature Range

-10°C to +60°C

Storage Temperature Range

-10°C to +75°C

Materials

Description Material Color
Spool Assembly PC/ABS Black
Management Bar Steel Black

MII Order #39 (China RoHS)

EUP 50

Included Parts

Hardware kit: #10-32 screw for metal (2x), #8 screw for plastic (2x), Quick Start Guide document

Related Parts

DCX Frame Module & Patch Panel

Packaging

Each item is packaged in a cardboard box

Notes

For more information, refer to Quick Start Guide PX106857 (English) or visit our web site at http://www.belden.com/dcx

Update and Revision

Revision Number: 0.35 Revision Date: 12-12-2022

Update and Revision

Revision Number: 0.35 Revision Date: 12-12-2022


Part Numbers

Item # Length
DCX-SPOO-KIT01B 9.280 in