Product Number: DCXS21-00000-22

Faceplates and Panels - DCX Cabinet RL

DCX CABINET SEISMIC 84x36x15, RIGHT-LEFT, WHITE, NO TOP PNL, NO BOTTOM PNL, NO DOORS, NO SIDE PNL, NO REAR PANL, 8 CBL ATTACH, 8 SPOOLS

  • Availability:
    Global
  • Status:
    Active
DCXS21-00000-22

Specifications

Suitable Applications

Optical Distribution Frame, Data Centers, Central Equipment Room (Broadcast)

Weight

165 lbs

Height

84 in

Width

36 in

Depth

15 in

Max Capacity

4608 Terminations (LC) 8 Housings

Mechanical Tests

Description

Operating Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Materials

Description Material
Frame Unit Steel/Aluminum

MII Order #39 (China RoHS)

EUP 50

Other Specification

Seismic Rating (Zone 4)

Included Parts

8 Cable Distribution Attachment assemblies, 8 spools

Notes

For more information, please refer to our web site at http://www.belden.com

Update and Revision

Revision Number: 0.45 Revision Date: 02-12-2025

Update and Revision

Revision Number: 0.45 Revision Date: 02-12-2025