Product Number: FF4D06LDMF1E

FX DCX FRAME OM4 06P MPO12(F)LC_DX TYPE-A ALT EV_ADP

FX DCX FRAME, OM4, 06 PORTS, LC DUPLEX, MPO-12 (FEMALE),TYPE-A ALTERNATE, NON-FLIP, ERIKA VIOLET ADAPTERS

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

DCX, Data Centers, Central Equipment Room

Fiber Cable Construction

Fiber Type
OM4

Weight

0.156 lbs

Height

0.500 in

Width

3.400 in

Depth

6.800 in

Max Capacity

12 Fibers

Inner Jacket

Inner Jacket

Mechanical Tests

Description

Operating Temperature Range

-10°C to +60°C

Storage Temperature Range

-10°C to +75°C

Materials

Description Material Color Type
Adapter Frame Assembly Polycarbonate Black (Frame), Erika Violet (Front Block)
Front Connector Body Plastic - UL94V-0 Erika Violet LC-Keyed
Rear Connector/ Adapter Plastic - UL94V-0 Erika Violet MPO Female
Fan-Out Routing Plate Polypropylene Black

Fiber Connector Performance

Description Max. Insertion Loss Min. Return Loss
LC- Keyed 0.15 dB -30 dB
MPO-Female 0.20 dB -30 dB

MII Order #39 (China RoHS)

EUP 50

Related Parts

DCX Frames, Modules, and Patch Panels

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box

Notes

For more information, please refer to our web site at http://www.belden.com

Update and Revision

Revision Number: 0.92 Revision Date: 02-12-2025

Update and Revision

Revision Number: 0.92 Revision Date: 02-12-2025