Product Number: AP100046

Copper and Fiber Multipurpose Patch Panel

1U/19’’ unscreened patch panel with 24 ports that can accommodate Belden KeyConnect unshielded RJ45 module or Belden KeyConnect LC Duplex Fiber Adapter Module, which makes it possible to combine the fiber and copper category cables into one patch panel. Unoccupied ports can be snapped in blank inserts

  • Availability:
    Asia Pacific
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

This hybrid patch panel applicable for Fiber Express Solutions for Backbone, Telecommunications Room, Main Distribution Room and Data Centers along with Copper solution compatible with a variety of modulars that are suitable for use with Cat6A, Cat6 and Cat5e systems.

Weight

4.0 kg

Height

43.2 ± 0.3 mm

Width

19 in

Depth

370 mm

Max Capacity

24 ports (KeyConnect Module jack), 24 Fibers (SC); 48 Fibers (LCD)

Mechanical Tests

Description

Operating Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

MII Order #39 (China RoHS)

EUP 50

Included Parts

ABS injection-molded splice tray pre-loaded in the panel, Velcro Straps, cable ties, PG13.5 water joint, Heat-shrink tubing, Keystone Blank Inserts for unoccupied ports.

Related Parts

KeyConnect modular jack, SC simplex adapters or LC Duplex adapter part no. is AP100020~AP100024 and shall be purchased separately.

Packaging

Individually packaged in a cardboard box

Notes

Installation guide for the fiber adapter module:PX103826

Update and Revision

Revision Number: 0.30 Revision Date: 04-08-2022

Update and Revision

Revision Number: 0.30 Revision Date: 04-08-2022

Part Numbers

Item # Color
AP100046 Black

Resources

Resources