Product Number: FC3D06LDMF

FX DCX Cassette, OM3, 06 Ports LC Duplex to MPO-12 (Female)

FX DCX Cassette, OM3, 06 Ports LC Duplex to MPO-12 (Female), Aqua Adapters

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

Optical Distribution Frame, Data Centers, Central Equipment Room

Fiber Cable Construction

Fiber Type
OM3

Weight

0.122 lbs

Height

0.448 in

Width

3.386 in

Length

4.795 in

Mechanical Tests

Description

Front Connection

Static

Operating Temperature Range

-10 to 60°C

Storage Temperature Range

-10 to 75°C

Materials

Element Description Material Color
Zirconia-Ceramic Adapter Sleve Material Zirconia-Ceramic
Plastic - UL94V-0 Front Connector Body Plastic - UL94V-0 Aqua
Plastic - UL94V-0 Cassette Assembly Plastic - UL94V-0 Black

MII Order #39 (China RoHS)

EUP 50

Related Parts

DCX Frame Module & Patch Pannel

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box

Update and Revision

Revision Number: 0.91 Revision Date: 12-01-2022

Update and Revision

Revision Number: 0.91 Revision Date: 12-01-2022


Part Numbers

Item # Color Connector Type
FC3D06LDMF Aqua LC Duplex