Product Number: FC3D12LDFM

FX DCX Splice Cassette, OM3, 12 Ports LC Duplex with 250µm Pigtail Ribbon

FX DCX Splice Cassette, OM3, 12 Ports LC Duplex with 250µm Pigtail Ribbon, Aqua Adapters

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Overview

Suitable Applications

DCX, Data Centers, Central Equipment Room

Fiber Cable Construction

Fiber Type
OM3

Weight

0.460 lbs

Height

0.500 in

Width

6.830 in

Length

7.200 in

Max Capacity

24 Fibers

Mechanical Tests

Description

Front Connection

Static

Operating Temperature Range

-10°C to +60°C

Storage Temperature Range

-10°C to +75°C

Materials

Description Material Color Type
Cassette Assembly Plastic - UL94V-0 Black
Front Connector Body Plastic - UL94V-0 Aqua LC Duplex
Adapter Sleeve Zirconia-Ceramic

Fiber Connector Performance

Connector Type Max. Insertion Loss Min. Return Loss
LC Duplex 0.25 dB -25 dB

MII Order #39 (China RoHS)

EUP 50

Included Parts

250µm mass fusion pigtails, splice chip, splice protection sleeve, cable retention rubber: 2mm & 3mm

Related Parts

DCX Frames, Modules, and Patch Panels

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box

Update and Revision

Revision Number: 0.174 Revision Date: 08-12-2024

Update and Revision

Revision Number: 0.174 Revision Date: 08-12-2024

Part Numbers

Item # Connector Type
FC3D12LDFM LC Duplex