Product Number: FC4U034MMF1E

FX Ultra Cassette OM4 03P MPO12(M)/8F 40G, MPO12 (F) ALT EV_ADP

FX ULTRA OPTIMIZER CASSETTE, OM4, 03 PORTS, MPO-12 (MALE) 8F 40G, MPO-12 (FEMALE), TYPE-A ALT, ERIKA VIOLET ADAPTERS

  • Availability:
    Global
  • Status:
    Active

Specifications

Polarity Identification

Type-A ALT

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Fiber Cable Construction

Fiber Type
OM4

Weight

0.432 lbs

Height

1.5 in

Width

4.5 in

Length

6.60 in

Max Capacity

24 Fibers

Inner Jacket

Inner Jacket

Mechanical Tests

Description

Front Connection

1 Inch Pullout

Operating Temperature Range

-10°C to 60°C

Storage Temperature Range

-10°C to 75°C

Materials

Description Material Color Type
Rear Connector Body Plastic - UL94V-0 Erika Violet MPO Female
Adapter Sleeve Zirconia-Ceramic
Front Connector Body Plastic - UL94V-0 Erika Violet MPO Male
Cassette Assembly Plastic - UL94V-0 Black

Fiber Connector Performance

Description Total Insertion Loss Total Return Loss
OM4 0.35 dB -25 dB

MII Order #39 (China RoHS)

EUP 50

Related Parts

FX UHD & FXU Patch Panels, FX MPO Trunks

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box (14/box)

Notes

Please refer to the label on the back of the cassette for appropriate front port number configuration

Update and Revision

Revision Number: 0.20 Revision Date: 02-12-2025

Update and Revision

Revision Number: 0.20 Revision Date: 02-12-2025