Product Number: FCSD06SAFP

FX DCX Splice Cassette, OS2, 06 Ports SC/APC Duplex with 250µm Pigtails

FX DCX Splice Cassette, OS2, 06 Ports SC/APC Duplex with 250µm Pigtails, Green Adapters

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

DCX, Data Centers, Central Equipment Room

Fiber Cable Construction

Fiber Type
OS2

Weight

0.460 lbs

Overall Height

0.500 in

Overall Width

6.830 in

Overall Length

7.430 in

Max Capacity

12 Fibers

Mechanical Tests

Description

Front Connection

Static

Operating Temperature Range

-10°C to +60°C

Storage Temperature Range

-10°C to +75°C

Materials

Description Material Color Type
Cassette Assembly Plastic - UL94V-0 Black
Front Connector Body Plastic - UL94V-0 Green SC/APC Duplex
Adapter Sleeve Zirconia-Ceramic

Fiber Connector Performance

Connector Type Max. Insertion Loss Min. Return Loss
SC/APC Duplex 0.25 dB -65 dB

MII Order #39 (China RoHS)

EUP 50

Included Parts

250μm color coded pigtails, splice chip, splice protection sleeve, micro splice protection sleeve, cable retention rubber: 2mm & 3mm

Related Parts

DCX,Frames Modules & Patch Panels

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box

Update and Revision

Revision Number: 0.190 Revision Date: 08-12-2024

Update and Revision

Revision Number: 0.190 Revision Date: 08-12-2024


Part Numbers

Item # Connector Type
FCSD06SAFP SC Duplex