Product Number: FCSH06LAFP

FX UHD CASS OS2 06P W/250-PT, LC_DX/APC GN_ADP

FX UHD CASSETTE, OS2, 06 PORTS, WITH 250um PIGTAILS, LC DUPLEX/APC, GREEN ADAPTERS

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Fiber Cable Construction

Fiber Type
OS2

Weight

0.500 lbs

Height

1.500 in

Width

4.500 in

Length

9.080 in

Max Capacity

12 Fibers

Mechanical Tests

Description

Front Connection

Static

Operating Temperature Range

-10°C To +60°C

Storage Temperature Range

-10°C To +75°C

Materials

Description Material Color Type
Adapter Sleve Zirconia-Ceramic
Front Connector Body Plastic - UL94V-0 Green LC Duplex/APC
Cassette Assembly Plastic - UL94V-0 Black

Fiber Connector Performance

Connector Type Max. Insertion Loss Min. Return Loss
LC/APC Duplex 0.25 dB -65 dB

MII Order #39 (China RoHS)

EUP 50

Included Parts

250μm color coded pigtails, slim splice protection sleeve, rubber strip, and cable ties

Related Parts

FX UHD & FXU Patch Panels

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box (14/box)

Notes

Splice holders (total of 12 splices), 250µm pigtails and splice protectors are included. For additional information about this product, please contact our Technical Support group or your local sales representative.

Update and Revision

Revision Number: 0.20 Revision Date: 08-07-2024

Update and Revision

Revision Number: 0.20 Revision Date: 08-07-2024