Product Number: FF3D04LD4F4A

Faceplates and Panels - DCX Frame LC Duplex

FX DCX FRAME, OM3, 04 PORTS, LC DUPLEX, MPO-8 (FEMALE), SR4, AQUA ADAPTERS

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

DCX, Data Centers, Central Equipment Room

Fiber Cable Construction

Fiber Type
OM3

Weight

0.12 lbs

Height

0.5 in

Width

2.25 in

Length

6.7 in

Max Capacity

8 Fibers

Mechanical Tests

Description

Front Connection

Static

Operating Temperature Range

-10°C to +60°C

Storage Temperature Range

-10°C to +75°C

Materials

Description Material Color Type
Adapter Frame Assembly Polycarbonate Black
Front Connector Body Plastic - UL94V-0 Aqua LC Duplex
Rear Adapter Body Plastic - UL94V-0 Aqua MPO female
Adapter Sleeve Material Zirconia-Ceramic

Fiber Connector Performance

Description Total Insertion Loss Total Return Loss
OM3 0.60 dB -25 dB

MII Order #39 (China RoHS)

EUP 50

Related Parts

DCX,Frames Modules & Patch Panels

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box

Notes

For more information, please refer to our web site at http://www.belden.com

Update and Revision

Revision Number: 0.7 Revision Date: 05-12-2025

Update and Revision

Revision Number: 0.7 Revision Date: 05-12-2025