Product Number: FF5U06LD
FX ULTRA FRAME, OM5, 06 PORTS, LC DUPLEX
FX ULTRA FRAME, OM5, 06 PORTS, LC DUPLEX, LIME GREEN ADAPTERS
-
Availability:
-
Global inventory:

Specifications
Product Overview
Environmental Space |
Indoor |
---|---|
Suitable Applications |
FiberExpress Ultra Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers |
Construction
Fiber Cable Construction
Fiber Type |
---|
OM5 |
Height |
1.5 in. |
---|---|
Width |
4.460 in |
Depth |
2.20 in |
Mechanical Characteristics
Mechanical Tests
Description |
---|
Temperature Range
Operating Temperature Range |
-10 to 60°C |
---|---|
Storage Temperature Range |
-10 to 75°C |
Product Material
Materials
Description | Material | Color |
---|---|---|
Frame | Plastic - UL94V-0 | Black |
Front Connector Body | Plastic - UL94V-0 | Lime green |
Standards
MII Order #39 (China RoHS) |
EUP 50 |
---|
Related Part Numbers
Included Parts |
Dust Caps |
---|---|
Related Parts |
FX UHD Rack-Mount Patch Panels and FX ULTRA Wall-Mount Patch Panels |
Product Notes
Packaging |
Individually packaged in a plastic shell, Shipped in cardboard box (60/box) |
---|
History
Update and Revision |
Revision Number: 0.9 Revision Date: 02-12-2025 |
---|
Information
Update and Revision |
Revision Number: 0.9 Revision Date: 02-12-2025 |
---|