Product Number: TAP Cassette OM3 4P MPO-MPO
FX UHD TAP Cassette, OM3 Aqua 4 Port 70/30 Split Ratio
FX UHD TAP (Traffic Analysis Port) Cassette, OM3 Aqua 4 Port 70/30 Split Ratio Live MPO (8f), Live MPO (8f) TAP MPO (8m)
-
Availability:
-
Global inventory:
Specifications
Product Overview
Environmental Space |
Indoor |
---|---|
Suitable Applications |
FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers |
Construction
Weight |
0.227 kg |
---|---|
Height |
38.1 mm |
Width |
114.3 mm |
Length |
230.632 mm |
Physical Specifications
Max Capacity |
8 Fibers (Output) |
---|
Mechanical Characteristics
Mechanical Tests
Description |
---|
Front Connection |
1 Inch Pullout |
---|
Temperature Range
Operating Temperature Range |
-10°C To +60°C |
---|---|
Storage Temperature Range |
-10°C To +75°C |
Product Material
Materials
Description | Material | Color | Type |
---|---|---|---|
Adapter Sleeve | Zirconia-Ceramic | ||
Front Adapter Body | Plastic-UL94V-0 | Aqua | MPO Adapter |
Rear Adapter Body | Plastic-UL94V-0 | Yellow | MPO Adapter |
Rear Adapter Body | Plastic-UL94V-0 | Aqua | MPO Adapter |
Cassette Assembly | Plastic-UL94V-0 | Black |
Standards
MII Order #39 (China RoHS) |
Yes |
---|
Related Part Numbers
Related Parts |
FX UHD & FXU Patch Panels, FX Patch Cords |
---|
Product Notes
Packaging |
Individually packaged in a plastic shell, Shipped in cardboard box |
---|
History
Update and Revision |
Revision Number: 0.34 Revision Date: 05-31-2024 |
---|
Information
Update and Revision |
Revision Number: 0.34 Revision Date: 05-31-2024 |
---|
Part Numbers
Item # |
---|
TC3H044F4F4M |