Product Number: FX Adapter Strip Blank

FX Adapter Strip Blank

FiberExpress Adapter Strip, Blank, Black

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room

Weight

0.093 kg

Height

1 m

Width

6.5

Length

0.06 ft

Mechanical Tests

Description

Cable/Connector Retention

11.250 lbs.

Connector/Hardware Retention

11.25 lbs

Durabilities@Termination1

500 cycles

Operating Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +75°C

Materials

Element Description
Zirconia-Ceramic Adapter Sleve

Included Parts

Dust Caps

Packaging

Individually packaged in a plastic bag. Standard pack of 30 units.

Notes

For additional information about this product, visit our web site at http://www.belden.com.

Update and Revision

Revision Number: 0.58 Revision Date: 02-12-2025

Update and Revision

Revision Number: 0.58 Revision Date: 02-12-2025


Part Numbers

Item # Color Port Count Adapter Color
AX100066+TW Black Blank Black
AX100067+TW Gray Blank Gray

Resources

Resources