Product Number: FX Adapter Strip MT-RJ

FX Adapter Strip MT-RJ

FiberExpress Adapter Strip, loaded 12 MT-RJ Duplex Multimode/Singlemode Adapters Black

  • Availability:
    Global
  • Status:
    Active
FX Adapter Strip MT-RJ

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room

Weight

0.093 kg

Height

1 m

Width

6.5

Length

1.08 ft

Max Capacity

24 Fibers, 12 MT-RJ Multimode/SinglemodeSinglemode Adapter

Mechanical Tests

Description

Front Connection

Flush

Termination Style

Front

Cable/Connector Retention

11.250 lbs.

Connector/Hardware Retention

11.25 lbs

Durabilities@Termination1

500 cycles

Operating Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +75°C

Materials

Element Description Color
Plastic - UL94V-0 Connector Body Beige
MTRJ Female Connectory Body Type
Zirconia-Ceramic Adapter Sleve

Included Parts

Dust Caps

Packaging

Individually packaged in a plastic bag. Standard pack of 30 units.

Notes

For additional information about this product, visit our web site at http://www.belden.com.

Update and Revision

Revision Number: 0.54 Revision Date: 02-12-2025

Update and Revision

Revision Number: 0.54 Revision Date: 02-12-2025


Part Numbers

Item # Color Port Count
AX101117+TW Black 12 Port
AX101115+TW Black 6 Port
AX101118+TW Gray 12 Port
AX101116+TW Gray 6 Port

Resources

Resources