Product Number: FX UHD Patch Panel Housing 1U

FX Ultra HD Patch Panel Housing 1U

FX Ultra HD 1U Patch Panel Housing, 4 Slots, Empty. Available in Titanium or Black finish.

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Weight

3.629 kg

Height

1.75 in

Width

19 in

Depth

16.75 in

Mechanical Tests

Description

Front Connection

Static FX UHD / 1 inch Pullout FXU

Operating Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Materials

Description Material
Panel Steel/Aluminum
Door Aluminum
Patch Cord Tray Steel
Cable Tray Steel

TIA/EIA Compliance

EIA/ECA 310

MII Order #39 (China RoHS)

EUP 50

Included Parts

Screws (12-24); Screws (10-32); Screws (8-32); Tie Wraps; Kurly locks; Velcro Straps; Identification Labels

Packaging

Individually packaged in a cardboard box

Notes

For more information, please refer to our web site at http://www.belden.com. Installation Guide: PX105539.

Update and Revision

Revision Number: 0.218 Revision Date: 02-12-2025

Update and Revision

Revision Number: 0.218 Revision Date: 02-12-2025

Part Numbers

Item # Color UPC
AX105563 Black 611589153089
AX104681 Titanium 611589082327