Product Number: FXU Cassette OS2 12P MPO12(M)

FX Ultra Cassette OS2 12 Ports MPO-12 (M)

FX Ultra Cassette OS2 12 Ports MPO-12 Male. Available in multiple fiber connector types.

  • Availability:
    Global
  • Status:
    Active
FXU Cassette OS2 12P MPO12(M)

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Fiber Cable Construction

Fiber Type
OS2

Weight

0.441 lbs

Height

1.5 in

Width

4.5 in

Length

6.6 in

Mechanical Tests

Description

Front Connection

1 Inch Pullout

Operating Temperature Range

-10 to 60°C

Storage Temperature Range

-10 to 75°C

Materials

Element Description Material Color
Zirconia-Ceramic Adapter Sleve Material Zirconia-Ceramic
Plastic - UL94V-0 Front Connector Body Plastic - UL94V-0 Blue
Plastic - UL94V-0 Cassette Assembly Plastic - UL94V-0 Black

MII Order #39 (China RoHS)

EUP 50

Related Parts

FX UHD & FXU Patch Panels, FX MPO Trunks

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box (14/box)

Update and Revision

Revision Number: 0.54 Revision Date: 12-18-2024

Update and Revision

Revision Number: 0.54 Revision Date: 12-18-2024

Resources

Resources