Product Number: FX ECX 2U Patch Panel Housing

FX ECX LAN 2U Patch Panel Housing 19" width

FiberExpress ECX Patch Panel Housing 2U, holds 4 ECX adapter frames or cassettes

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Weight

5.450 lbs

Height

3.390 in

Width

19.120 in

Depth

17.560 in

Max Capacity

Holds 4 ECX adapter frames or cassettes

Mechanical Tests

Description

Operating Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Materials

Description Material
Housing Steel
Housing PC/ABS
Housing Polycarbonate

MII Order #39 (China RoHS)

EUP 50

Included Parts

Screws (12-24); Screws (10-32); Tie Wraps; Velcro Straps; Identification Labels; Quick Installation Guides; Strain Reliefs

Packaging

Individually packaged in a cardboard box

Notes

For more information, please refer to our web site at http://www.belden.com. Installation Guide: PX106483.

Update and Revision

Revision Number: 0.204 Revision Date: 02-12-2025

Update and Revision

Revision Number: 0.204 Revision Date: 02-12-2025

Part Numbers

Item # Color UPC
ECX-02U Black 611589224819