Product Number: FX ECX 4U Patch Panel Housing
FX ECX 4U Patch Panel Housing 19" width
FX ECX 4U Patch Panel Housing. Holds 12 ECX adapter frames or cassettes.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Environmental Space |
Indoor |
---|---|
Suitable Applications |
FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers |
Construction
Weight |
11.980 lbs |
---|---|
Height |
6.860 in |
Width |
19.000 in |
Depth |
17.570 in |
Physical Specifications
Max Capacity |
Holds 12 ECX adapter frames or cassettes |
---|
Mechanical Characteristics
Mechanical Tests
Description |
---|
Temperature Range
Operating Temperature Range |
-10°C To +60°C |
---|---|
Storage Temperature Range |
-40°C To +70°C |
Product Material
Materials
Description | Material |
---|---|
Housing | Steel/Aluminum |
Housing | PC/ABS |
Housing | Polycarbonate |
Standards
MII Order #39 (China RoHS) |
EUP 50 |
---|
Related Part Numbers
Included Parts |
Management clips (16X); Internal strain relief (2X); Intermediate strain relief (2X); Label card (2X); Blank frames (12X); Door lock opening cap (2X). Hardware kit contains: External strain relief (2X); cable tie 4in (12X); cable tie 7 1/2 in (4X); Velcro cable tie 8"in (8X); #12-24 machine screw Phillips (4X); #10-32 machine screw Phillips (4X) |
---|
Product Notes
Packaging |
Individually packaged in a cardboard box. |
---|---|
Notes |
For more information, please refer to our web site at http://www.belden.com. Installation Guide:PX106481. |
History
Update and Revision |
Revision Number: 0.203 Revision Date: 02-12-2025 |
---|
Information
Update and Revision |
Revision Number: 0.203 Revision Date: 02-12-2025 |
---|
Part Numbers
Item # | Color | UPC |
---|---|---|
ECX-04U | Black | 611589218825 |