Product Number: ECX-01WH
FX ECX Single Cassette Holder
FX ECX Single Cassette Holder, Black Finish, Wall-mountable, DIN-Rail-Mountable with ECX-DINKIT Accessory
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Backbone, Telecommunications Rooms and Closet, Main Distribution Room, Zone Cabling, Campus, Wall-Mount Enclosures, Electronics Cabinets |
---|
Construction
Weight |
2.050 lbs |
---|---|
Height |
6.480 in |
Length |
11.560 in |
Depth |
1.875 in |
Physical Specifications
Max Capacity |
1 ECX Cassette of 24 fibers (LC); 12 fibers (SC) |
---|
Mechanical Characteristics
Mechanical Tests
Description |
---|
Temperature Range
Operating Temperature Range |
-10°C To +60°C |
---|---|
Storage Temperature Range |
-40°C To +70°C |
Product Material
Materials
Description | Material | Color |
---|---|---|
Single Cassette Wall-Mount | Steel | Black |
Related Part Numbers
Included Parts |
ECX Single Cassette Holder; (8) Velcro Cable Ties; (4) Phillips Wood Screws; (1) ECX 3/6/12 Port Label; (1) ECX 4/8 Port Label; XBS-11-0001 Grounding Kit |
---|---|
Related Parts |
FX ECX DIN Rail Clip, FX Distribution Fiber Cable, FX Splice Pigtails, FX ECX Fiber Cassettes |
Product Notes
Packaging |
Individually packaged in a cardboard box |
---|---|
Notes |
For more information, please refer to our web site at http://www.belden.com. Refer to document PX107209EF to see installation procedures. |
History
Update and Revision |
Revision Number: 0.10 Revision Date: 02-12-2025 |
---|
Information
Update and Revision |
Revision Number: 0.10 Revision Date: 02-12-2025 |
---|