Product Number: ECX-06WM
FX ECX Wall-Mount Patch Panel, 6-Module
FX ECX Wall-Mount Patch Panel, 6-Module, Black, Empty
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room |
---|
Construction
Weight |
22.40 lbs |
---|---|
Height |
23.900 in |
Width |
20.700 in |
Depth |
4.400 in |
Physical Specifications
Max Capacity |
6 Cassettes/Frames: 192 Fibers (LC); 96 Fibers (SC) |
---|
Mechanical Characteristics
Mechanical Tests
Description |
---|
Product Material
Materials
Description | Material | Color |
---|---|---|
Wall Mount Module | Steel | Black |
Cassette Rail Assembly | PC/ABS | Black |
Grommet | Elastomer | Black |
Management clip | Polycarbonate | Black |
Standards
MII Order #39 (China RoHS) |
EUP 50 |
---|
Related Part Numbers
Included Parts |
ECX-WALLMOUNT-06; Bonding Wire Kit; (4) Wood Screws, (12) Velcro Straps; Identification Label, Installation Guide |
---|---|
Related Parts |
FiberExpress ECX Cassettes & Frames, Fiber Patch Cords, Distribution Fiber Cable |
Product Notes
Notes |
For more information, please refer to our web site at http://www.belden.com. Installation Guide: TBD |
---|
History
Update and Revision |
Revision Number: 0.14 Revision Date: 02-12-2025 |
---|
Information
Update and Revision |
Revision Number: 0.14 Revision Date: 02-12-2025 |
---|
Part Numbers
Item # | Color |
---|---|
ECX-06WM | Black |