Product Number: FX Ultra Wall Mount Splice Enclosure

FX Ultra Wall Mount Splice Enclosure, Black, Empty

FiberExpress Ultra Wall Mount Splice Enclosure, Black, Empty

  • Availability:
    Global
  • Status:
    Active
FX Ultra Wall Mount Splice Enclosure

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Weight

11.80 lbs

Height

14.600 in

Width

17.250 in

Depth

3.380 in

Max Capacity

2 Frames; 24 Fibers (SC, SCD, ST, FC); 48 Fibers (LC Duplex, MT-RJ). 2 8-inch FXU trays

Mechanical Tests

Description

Operating Temperature Range

-10°C To +60°C

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Materials

Description Material
Panel Steel 16 AWG
Left and Right Door Steel 18 AWG

MII Order #39 (China RoHS)

EUP 50

Included Parts

1 Blank Ident label; 1 Tray Holder; 2 Spool Base; 2 Spool; 5 m. screw 6-32 x 1/4; 2 m screw 6-32 x 3/8; 4 w screw #10 x 1

Related Parts

FiberExpress Ultra Frames, Cassettes, Bezels, Trays

Packaging

Individually packaged in a cardboard box.

Notes

For proper installation refer to Installation Guide PX104774 included with the product

Update and Revision

Revision Number: 0.14 Revision Date: 04-08-2022

Update and Revision

Revision Number: 0.14 Revision Date: 04-08-2022