Product Number: 10GX KCONN Coupler PP 48 2U

AX104142-10GX KeyConnect Coupler Patch Panel 48 Port 2U, UTP

10GX KeyConnect Coupler Patch Panel, 48-port, 2U

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

IBDN System 10GX, TIA Category 6A, 10GBASE-T

Height

88.9 mm

Width

482.600 mm

Depth

38.608 mm

Port Count

48 Port

Front Connection

Flush

Packaging

Individually packaged in a cardboard box.

Weight

1.179 kg

Materials

Description Material
Panel Steel

Max Capacity

48 connectors (Patch Panel is factory-assembled)

Dielectric Strength

1,000 V RMS @ 60Hz for 1 minute

Current Rating

1.500 A

Insulation Resistance

500 M-Ohm Minimum

Termination Resistance

2.5 mOhm

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Footprint/Type

KeyConnect

Termination Type

Universal T568A/B

Data Category

Category 6A

TIA/EIA Compliance

Category 6A - TIA 568.B.2-10, Class EA - ISO/IEC 11801:2002 Amendment 2

Other Standards

FCC Part 68, Subpart F, IEC 60603-7

Environmental Space

Indoor

EU Directive 2011/65/EU (RoHS 2)

Yes

MII Order #39 (China RoHS)

EUP 50

Safety Listing

ACA, Bi-national Standard Listed

Related Parts

10GX Pre-Terminated Cable Assemblies and 10GX Modular Cords

Included Parts

4 Screws (10x32); 4 Screws (12x24); 1 Label Holder; 1 Printable LabelFlex Half-Sheet; 2 Velcro Straps; 2 Rear Cable Management Bracket; 1 Installation Guide; 1 10GX X-BAR kit

Notes

For proper installation refer to Installation Guide PX104691 included with the product

Update and Revision

Revision Number: 0.270 Revision Date: 11-19-2024

Update and Revision

Revision Number: 0.270 Revision Date: 11-19-2024


Part Numbers

Item # Color UPC
AX104142 Titanium 611589006200