Product Number: 10GX REVConnect Cpl PP 24 1U

RVACPF1U24-10GX REVConnect Coupler Patch Panel 24 Port 1U, UTP

10GX REVConnect Pre-Loaded Coupler Patch Panel, 24-port, 1U

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

10GX Systems, TIA Category 6A, ISO Class EA, 10GBASE-T

Height

1.730 in

Width

19.000 in

Depth

2.000 in

Port Count

24 Port

Front Connection

Flush

Packaging

Individually packaged in a cardboard box.

Weight

1.646 lbs

Materials

Description Material
Panel Steel

Max Capacity

24 connectors (patch panel is pre-loaded)

Dielectric Strength

1,000 V RMS @ 60Hz for 1 minute

Current Rating

1.300 A

Insulation Resistance

500 M-Ohm Minimum

Termination Resistance

2.5 mOhm

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Footprint/Type

REVConnect

Plug /Jack Compatibility

RJ45, REVConnect Core

Termination Type

Universal T568A/B

UL Rating

UL94 V-0

Data Category

Category 6A

TIA/EIA Compliance

Category 6A - TIA 568.C.2, Category 6A - ISO/IEC 11801:2002 Ed.2

Other Standards

FCC Part 68, Subpart F, IEC 60603-7

Environmental Space

Indoor

EU Directive 2011/65/EU (RoHS 2)

Yes

MII Order #39 (China RoHS)

EUP 50

Safety Listing

c(UL)us Listed

Related Parts

10GX REVConnect Modular Couplers, 10GX RevConnect Cords

Included Parts

24 10GX REVConnect Couplers, Black; 25 REVConnect Cable Managers and Term; 4 Clear Windows;1 Rear Cable Management Bar; 4 Screws (10x32); 4 Screws (12x24); 2 Velcro Straps; 4 Frames; 1 Installation Guide

Notes

For proper installation refer to Installation Guide PX106520 included with the product or visit our web site at http://www.belden.com

Update and Revision

Revision Number: 0.23 Revision Date: 11-19-2024

Update and Revision

Revision Number: 0.23 Revision Date: 11-19-2024


Part Numbers

Item # Color Put-Up Type UPC
RVACPF1U24BK Black 1U 611589247467