Product Number: 10GX REVConnect Panel 48P
RVAPPF2U48-10GX REVConnect Patch Panel 48 Port
10GX REVConnect Patch Panel, 48-Port, 2U (Preloaded)
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
10GX Systems, TIA Category 6A, ISO Class EA, 10GBASE-T |
---|
Physical Characteristics (Overall)
Height |
3.47 in |
---|---|
Width |
19 in |
Depth |
2 in |
Port Count |
48 Port |
Front Connection |
Flush |
Packaging |
Individually packaged in a cardboard box. |
Weight |
3.083 lbs |
Connectors
Materials
Description | Material | Color |
---|---|---|
Panel | Steel | Black/White |
Frame | PC/ABS | Black/White |
Management Bar | Steel | Black |
Clear Window | Polycarbonate | Transparent |
Construction and Dimensions
Max Capacity |
48 connectors (preloaded) |
---|
Electrical Characteristics
Dielectric Strength |
1,000 V RMS @ 60 Hz for 1 minute (Signals to Ground) |
---|---|
Current Rating |
1.300 A |
Insulation Resistance |
500 M-Ohm Minimum |
Termination Resistance |
2.5 mOhm |
Temperature Range
Installation Temperature Range |
-10°C To +60°C |
---|---|
Storage Temperature Range |
-40°C To +70°C |
Operating Temperature Range |
-10°C To +60°C |
Mechanical Characteristics
Footprint/Type |
REVConnect |
---|---|
Tool Compatibility |
REVConnect Termination Tool (RVUTT01) |
Plug /Jack Compatibility |
RJ45 |
Cable/Connector Retention |
15 lbs |
Connector/Hardware Retention |
20 lbs |
Plug/Connector Retention |
11.250 lbs |
Standards
UL Rating |
UL94 V-0 |
---|---|
Data Category |
Category 6A |
TIA/EIA Compliance |
Category 6A - TIA 568.2-D, Category 6A - ISO/IEC 11801:2002 Ed.2 |
IEEE Compliance |
Power Over Ethernet (PoE) IEEE 802.3at type 1 and 2 (up to 30W), IEEE 802.3bt/D1.7 type 3 and 4 (up to 100W), CISCO UPOE (up to 60W), Power over HDBaseTTM (up to 100W) |
Other Standards |
FCC Part 68, Subpart F, IEC 60603-7 |
Applicable Environmental and Other Programs
Environmental Space |
Indoor |
---|---|
EU Directive 2011/65/EU (RoHS 2) |
Yes |
MII Order #39 (China RoHS) |
EUP 50 |
Flammability, LS0H, Toxicity Testing
Safety Listing |
c(UL)us Listed |
---|
Related Part Numbers
Related Parts |
10GX REVConnect Modular Jacks, 10GX Modular Cords |
---|
Product Notes
Included Parts |
48 10GX REVConnect Jacks Black (RVAMJKUBK-S1);50 REVConnect Cores;8 Clear Windows;2 Rear Cable Management Bar;4 Screws (10x32); 4 Screws (12x24); 2 Velcro Straps; 4 Frames; 1 Installation Guide |
---|---|
Notes |
For proper installation refer to Installation Guide PX106520 included with the product |
History
Update and Revision |
Revision Number: 0.160 Revision Date: 04-14-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.160 Revision Date: 04-14-2025 |
---|
Part Numbers
Item # | Color | UPC |
---|---|---|
RVAPPF2U48BK | Black | 611589225076 |
RVAPPF2U48WH | White | 611589225083 |