Product Number: 10GX UHD PP 48 1U
AX103264-10GX UHD Patch Panel, 48 Port, 1U
10GX Ultra-High Density Patch Panel, 48-port, 1U
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
IBDN System 10GX, TIA Category 6A, ISO Class EA, 10GBASE-T |
---|
Physical Characteristics (Overall)
Height |
44.450 mm |
---|---|
Width |
482.600 mm |
Depth |
34.544 mm |
Port Count |
48 Port |
Front Connection |
Flush |
Packaging |
Individually packaged in a cardboard box. |
Weight |
0.862 kg |
Connectors
Materials
Description | Material |
---|---|
Panel | Steel |
Construction and Dimensions
Max Capacity |
48 connectors |
---|
Electrical Characteristics
Dielectric Strength |
1,000 V RMS @ 60Hz for 1 minute |
---|---|
Current Rating |
1.500 A |
Insulation Resistance |
500 M-Ohm Minimum |
Termination Resistance |
2.5 mOhm |
Temperature Range
Installation Temperature Range |
-10°C To +60°C |
---|---|
Storage Temperature Range |
-40°C To +70°C |
Operating Temperature Range |
-10°C To +60°C |
Mechanical Characteristics
Tool Compatibility |
Gigaflex Connecting Tool (AX100749) |
---|---|
Plug /Jack Compatibility |
RJ45 |
Standards
Data Category |
Category 6A |
---|---|
TIA/EIA Compliance |
Category 6A - TIA 568.B.2-10, ISO/IEC 11801:2002 Amendment 2 |
Other Standards |
FCC Part 68, Subpart F, IEC 60603-7 |
Applicable Environmental and Other Programs
Environmental Space |
Indoor |
---|---|
EU Directive 2011/65/EU (RoHS 2) |
Yes |
MII Order #39 (China RoHS) |
EUP 50 |
Flammability, LS0H, Toxicity Testing
Safety Listing |
ACA, Bi-national Standard Listed |
---|
Related Part Numbers
Related Parts |
10GX Modular Cords |
---|
Product Notes
Included Parts |
4 Screws (10x32); 4 Screws (12x24); 1 Printable LabelFlex Half-Sheet; 2 Velcro Straps; 2 cable management bars ;1 Installation Guide; 1 kit 10GX X-BAR |
---|---|
Notes |
For proper installation refer to Installation Guide PX104692 included with the product |
History
Update and Revision |
Revision Number: 0.264 Revision Date: 11-19-2024 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.264 Revision Date: 11-19-2024 |
---|
Part Numbers
Item # | Color | UPC |
---|---|---|
AX103264 | Titanium | 611589005821 |