Product Number: CAT 5E UHD PP 48 1U

AX103262-CAT 5E UHD Patch Panel, 48 Port, 1U

CAT5E Ultra-High Density Patch Panel, 48-port, 1U

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

IBDN System 1200, TIA Category 5E, ISO Class D, 1000BASE-T

Height

1.75 in

Width

19.000 in

Depth

1.36 in

Port Count

48 Port

Front Connection

Flush

Packaging

Individually packaged in a cardboard box.

Weight

1.900 lbs

Materials

Description Material
Panel Steel

Max Capacity

48 connectors (preloaded)

Dielectric Strength

1,000 V RMS @ 60 Hz for 1 minute

Current Rating

1.500 A

Insulation Resistance

500 M-Ohm Minimum

Termination Resistance

2.5 mOhm

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Footprint/Type

UHD

Tool Compatibility

Gigaflex Connecting Tool (AX100749)

Plug /Jack Compatibility

RJ45

Termination Type

Universal T568A/B

Data Category

Category 5e

TIA/EIA Compliance

Category 5e - TIA 568.B.2, Category 5 - ISO/IEC 11801:2002 Ed.2

Other Standards

FCC Part 68, Subpart F, IEC 60603-7

Third Party Performance Verification

ETL - Verified Category 5e

Environmental Space

Indoor

EU Directive 2011/65/EU (RoHS 2)

Yes

MII Order #39 (China RoHS)

EUP 50

Safety Listing

ACA, Bi-national Standard Listed

Related Parts

CAT5E Modular Cords

Included Parts

4 Screws (10x32); 4 Screws (12x24); 1 Printable LabelFlex Half-Sheet; 2 Velcro Straps; 2 Rear Cable Management Bracket, 1 Installation Guide, 1 kit Termination Bar

Notes

For proper installation refer to Installation Guide PX104692 included with the product

Update and Revision

Revision Number: 0.133 Revision Date: 11-19-2024

Update and Revision

Revision Number: 0.133 Revision Date: 11-19-2024


Part Numbers

Item # Color UPC
AX103262 Black 611589005807