Product Number: CAT 6 Angled PP 48 2U

AX105361-CAT 6 Angled Patch Panel, 48 Port, 2U

Angled Patch Panel, 48-port, 2U, with CAT6+ RJ45 Modular Jack

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

IBDN System CAT6+, TIA Category 6+

Height

3.5 in

Width

19.000 in

Depth

11.540 in

Port Count

48 Port

Front Connection

Angled

Packaging

Individually packaged in a cardboard box.

Weight

3.800 lbs

Materials

Description Material
Panel Steel

Max Capacity

48 connectors

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Data Category

Category 6

Environmental Space

Indoor

EU Directive 2011/65/EU (RoHS 2)

Yes

MII Order #39 (China RoHS)

EUP 50

Safety Listing

Bi-national Standard Listed

Related Parts

Compatible with CAT6+ Patch Cord and CAT6+ Pre-Terminated Cable Assemblies

Included Parts

4 Screws (10x32); 4 Screws (12x24); 1 Printable LabelFlex Half-Sheet; 2 Label Holders; 2 Velcro Straps; 2 Rear Cable Management Bracket; 1 Bar.

Notes

Refer to AX102283 for the Specifications of the Modular Jacks.

Update and Revision

Revision Number: 0.172 Revision Date: 11-19-2024

Update and Revision

Revision Number: 0.172 Revision Date: 11-19-2024


Part Numbers

Item # Color UPC
AX105361 Black 611589007481