Product Number: KCONN PP Flat 48 1U

AX103121-KeyConnect Patch Panel Flat 48 Port, 1U

KeyConnect Patch Panel, 48-port, 1U, Empty

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

Compatible with REVConnect and KeyConnect Modular Jacks and Couplers ONLY that are suitable for use with Belden IBDN Systems 10GX, 4800, 2400 and 1200.

Height

44.450 mm

Width

482.600 mm

Depth

33.020 mm

Port Count

48 Port

Front Connection

Flush

Packaging

Individually packaged in a cardboard box.

Weight

0.454 kg

Materials

Description Material
Panel Steel

Max Capacity

48 connectors

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Footprint/Type

KeyConnect

Environmental Space

Indoor

EU Directive 2011/65/EU (RoHS 2)

Yes

MII Order #39 (China RoHS)

EUP 50

Safety Listing

ACA, c(UL)us Listed

Related Parts

Compatible with 10GX, CAT6+ and CAT5E KeyConnect Modular Jacks and Modular Couplers ONLY.

Included Parts

4 Screws (10x32); 4 Screws (12x24); 1 Printable LabelFlex Half-Sheet; 2 Velcro Straps; 2 Rear Cable Management Brackets; 1 Management Bar; 1 Installation Guide

Notes

For proper installation refer to Installation Guide PX104691 included with the product

Update and Revision

Revision Number: 0.260 Revision Date: 11-19-2024

Update and Revision

Revision Number: 0.260 Revision Date: 11-19-2024

Part Numbers

Item # Color UPC
AX103121 Black 611589034531