Product Number: PPRO PP 1U 24P 10GX JACK UTP

PPC6AUR-PatchPro 24-port UTP Cat6A iPLM Ready Unshielded Panel,1U, Packaging including 10GX RJ45 Unshielded Modular Jack

PatchPro 24-port UTP Cat6A iPLM Ready Unshielded Panel,1U, 24 pcs REVConnect 10GX UTP jacks included (not pre-loaded)

  • Availability:
    EMEA | Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

Horizontal and building cabling for Intelligent (RFID based) Patching. Support current and future Category 6a and 6 applications, such as: 10GBase-T (10 Gigabit Ethernet), 1000Base-T (Gigabit Ethernet), 100 Base-T, 10 Base-T, FDDI, ATM

Height

45 mm

Width

483 mm

Depth

113 mm

Port Count

24 Port

Front Connection

Flush

Packaging

Individually packaged in a box.

Materials

Description Material Color
Panel Zinc-coated Steel Black
Body of connector Plastic Black

Max Capacity

24 connectors

Dielectric Strength

1,000 V RMS @ 60Hz for 1 minute

Current Rating

1.500 A

Insulation Resistance

500 MOhm Minimum

Max Contact Resistance

20 mOhm

Termination Resistance

2.5 mOhm

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Footprint/Type

Keystone

Plug /Jack Compatibility

RJ45

Termination Type

Universal T568A/B

Data Category

Category 6A

TIA/EIA Compliance

ISO/IEC 11801-1:2017(Ed.3) ; TIA 568-C.3; EN 50173:2018

Environmental Space

Indoor

EU Directive 2011/65/EU (RoHS 2)

Yes

MII Order #39 (China RoHS)

EUP 50

Related Parts

PatchPro Hardware; Antenna upgrade kit: PPCUUK (legacy), PPCUUK-N (new)

Update and Revision

Revision Number: 0.63 Revision Date: 11-19-2024

Update and Revision

Revision Number: 0.63 Revision Date: 11-19-2024


Part Numbers

Item # Color
PPC6AUR NN

Resources

Resources