Product Number: REVConnect WM Kit Jacks 96P

RVAXCTK96JBK-REVConnect Wall-Mount Termination Kit, 96-Port, Jacks

The REVConnect Wall-Mount Termination Kit for Jacks has 96-ports (includes 100 cores)

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

10GX System

Height

15.281 in

Width

7.638 in

Depth

11.120 in

Front Connection

Flush

Packaging

Individually packaged in a cardboard box.

Weight

8.1 lbs

Materials

Description Material Color
Fanning Strips Lexan Black
Mount Steel Black
Module Plastic Black

Max Capacity

96 Ports (6 REVConnect Connector Module of 16-Port each included)

Dielectric Strength

1,000 V RMS @ 60 Hz

Current Rating

1.300 A

Insulation Resistance

500 M-Ohm Minimum

Termination Resistance

2.5 m-Ohm

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Tool Compatibility

REVConnect Termination Tool (p/n RVUTT01)

Connector/Hardware Retention

20 lbs

Plug/Connector Retention

11.250 lbs

Termination Interface

Termination Connection Durabilities
Front Mated Connection 750 cycles
Rear Mated Connection 20 cycles

UL Rating

UL1863

TIA/EIA Compliance

Category 6A - TIA 568.C.2, Category 6A - ISO/IEC 11801:2002 Ed.2

IEEE Compliance

Power Over Ethernet (PoE) IEEE 802.3at type 1 and 2 (up to 30W), IEEE 802.3bt/D1.7 type 3 and 4 (up to 100W), CISCO UPOE (up to 60W), Power over HDBaseTTM (up to 100W)

Environmental Space

Indoor

EU Directive 2002/95/EC (RoHS)

Yes

Safety Listing

c(UL)us Listed

Mated Connection

Frequency (MHz) Max. Insertion Loss TIA* (dB) Max. Insertion Loss Belden** (dB) Min. NEXT TIA* (dB) Min. NEXT Belden** (dB) Min. FEXT TIA* (dB) Min. FEXT Belden** (dB) Min. Return Loss TIA* (dB) Min. PSANEXT TIA* (dB) Min. PSANEXT Belden** (dB) Min. PSAACRF TIA* (dB) Min. PSAACRF Belden** (dB) Min. Balanced TCL TIA* (dB) Min. Balanced TCL Belden** (dB)
1.000 .100 dB .050 dB 75.000 dB 77.000 dB 75.000 dB 80.000 dB 30.000 dB 70.500 dB 72.000 dB 67.000 dB 72.000 dB 40.000 dB 45.000 dB
4.000 .100 dB .050 dB 75.000 dB 77.000 dB 71.100 dB 75.100 dB 30.000 dB 70.500 dB 72.000 dB 67.000 dB 72.000 dB 40.000 dB 45.000 dB
8.000 .100 dB .050 dB 75.000 dB 77.000 dB 65.000 dB 69.000 dB 30.000 dB 70.500 dB 72.000 dB 67.000 dB 72.000 dB 40.000 dB 45.000 dB
10.000 .100 dB .050 dB 74.000 dB 77.000 dB 63.100 dB 67.100 dB 30.000 dB 70.500 dB 72.000 dB 67.000 dB 72.000 dB 40.000 dB 45.000 dB
16.000 .100 dB .060 dB 69.900 dB 72.900 dB 59.000 dB 63.300 dB 30.000 dB 70.500 dB 72.000 dB 67.000 dB 72.000 dB 40.000 dB 45.000 dB
20.000 .100 dB .070 dB 68.000 dB 71.000 dB 57.100 dB 61.100 dB 30.000 dB 70.500 dB 72.000 dB 67.000 dB 72.000 dB 40.000 dB 45.000 dB
25.000 .100 dB .080 dB 66.000 dB 69.000 dB 55.100 dB 59.100 dB 30.000 dB 70.500 dB 72.000 dB 67.000 dB 72.000 dB 40.000 dB 45.000 dB
31.250 .110 dB .090 dB 64.100 dB 67.100 dB 53.200 dB 57.200 dB 30.000 dB 70.500 dB 72.000 dB 67.000 dB 72.000 dB 38.100 dB 45.000 dB
62.500 .160 dB .140 dB 58.100 dB 61.100 dB 47.200 dB 51.200 dB 30.000 dB 70.500 dB 72.000 dB 67.000 dB 72.000 dB 32.100 dB 39.100 dB
100.000 .200 dB .180 dB 54.000 dB 57.000 dB 43.100 dB 47.100 dB 28.00 dB 70.500 dB 72.000 dB 67.000 dB 72.000 dB 28.000 dB 35.000 dB
200.000 .280 dB .260 dB 48.000 dB 51.000 dB 37.100 dB 41.100 dB 22.000 dB 64.500 dB 66.00 dB 61.000 dB 66.000 dB 22.000 dB 29.000 dB
250.000 .320 dB .300 dB 46.000 dB 49.000 dB 35.100 dB 39.100 dB 20.000 dB 62.500 dB 64.00 dB 59.000 dB 64.000 dB 20.000 dB 27.000 dB
300.000 .350 dB .330 dB 42.900 dB 46.700 dB 33.600 dB 37.600 dB 18.500 dB 61.000 dB 62.500 dB 57.500 dB 62.500 dB 18.500 dB 25.500 dB
400.000 .400 dB .380 dB 37.900 dB 42.900 dB 31.100 dB 35.100 dB 16.000 dB 58.500 dB 60.000 dB 55.000 dB 60.000 dB 16.000 dB 23.000 dB
500.000 .450 dB .430 dB 34.000 dB 40.000 dB 29.100 dB 33.100 dB 14.000 dB 56.500 dB 58.000 dB 53.000 dB 58.000 dB 14.000 dB 21.000 dB
625.000 .480 dB 37.100 dB 31.200 dB 56.100 dB 56.100 dB 19.100 dB

Mated Connection Footnote1

* TIA/EIA-568-C.2 Category 6A Standard.

Mated Connection Footnote2

** Worst-case performance for a 10GX mated connection using REVConnect Cores.

Related Parts

REVConnect wall termination kit, REVConnect wall connector mount, REVConnect wall cable dressing module, REVConnect cable management channel, REVConnect wall horizontal channel kit

Included Parts

6 RevConnect Wall Termination Kit, Jacks, 96-ports; 100 cores; 2 Wood Screws; 6 Velcro cable tie; 1 installation guide

Notes

Refer to Installation Guide PX106708 (English) or visit our web site at http://www.belden.com

Update and Revision

Revision Number: 0.131 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.131 Revision Date: 02-03-2025

Part Numbers

Item # Color UPC
RVAXCTK96JBK Black 611589237932

Resources

Resources