Product Number: RV5PPF1U48BK
REVConnect Patch Panel, Cat 5e, Flat, 1U, 48P
REVConnect Category 5e Patch Panel, Preloaded, Flat, 48 Port, 1U, Black
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
REVConnect 1200 System, Ethernet 1000BASE-T, Ethernet 100BASE-TX, Ethernet 10BASE-T, PoE++, PoE+, PoE |
---|
Physical Characteristics (Overall)
Height |
1.73 |
---|---|
Width |
19 |
Depth |
2 |
Port Count |
48 Port |
Front Connection |
Flush |
Packaging |
Individually packaged in a cardboard box. |
Weight |
3.047 |
Connectors
Materials
Description | Material | Color |
---|---|---|
Panel | Steel | Black |
Frame | PC/ABS | Black |
Management Bar | Steel | Black |
Clear Window | Polycarbonate | Transparent |
Construction and Dimensions
Max Capacity |
48 Connectors (Preloaded) |
---|
Electrical Characteristics
Dielectric Strength |
1,000 V RMS @ 60 Hz for 1 minute |
---|---|
Current Rating |
1.300 A |
Insulation Resistance |
500 M-Ohm Minimum |
Termination Resistance |
2.5 mOhm |
Temperature Range
Installation Temperature Range |
-10°C to +60°C |
---|---|
Storage Temperature Range |
-40°C to +70°C |
Operating Temperature Range |
-10°C to +60°C |
Mechanical Characteristics
Footprint/Type |
REVConnect |
---|---|
Tool Compatibility |
REVConnect Termination Tool (RVUTT01) |
Plug /Jack Compatibility |
RJ45 |
Termination Front Connection |
Mated Connection |
Termination Front Connection Durability |
750 Cycles |
Termination Rear Connection |
Mated Connection |
Termination Rear Connection Durability |
20 Cycles |
Cable/Connector Retention |
15 lbs |
Connector/Hardware Retention |
20 lbs |
Plug/Connector Retention |
11.250 lbs |
Standards
UL Rating |
UL94V-0 |
---|---|
Data Category |
Category 5e |
TIA/EIA Compliance |
Category 5e - TIA 568-C.2 |
IEEE Compliance |
Power Over Ethernet (PoE) IEEE 802.3at type 1 and 2 (up to 30W), IEEE 802.3bt/D1.7 type 3 and 4 (up to 100W), CISCO UPOE (up to 60W), Power over HDBaseTTM (up to 100W) |
Other Standards |
FCC Part 68, Subpart F, IEC 60603-7 |
Applicable Environmental and Other Programs
Environmental Space |
Indoor |
---|---|
EU Directive 2011/65/EU (RoHS 2) |
Yes |
MII Order #39 (China RoHS) |
EUP 50 |
Flammability, LS0H, Toxicity Testing
Safety Listing |
c(UL)us Listed |
---|
Related Part Numbers
Related Parts |
REVConnect Termination Tool, Cat 5e Modular Cords |
---|
Product Notes
Included Parts |
48 Cat 5e REVConnect High Density Jacks, Black, Preloaded; 50 REVConnect Cable Managers and Caps; 4 Clear Windows; 1 Rear Cable Management Bar; 4 Screws (10x32); 4 Screws (12x24); 2 Velcro Straps; 4 Frames; 1 Installation Guide |
---|---|
Notes |
For proper installation, refer to Installation Guide PX107031. |
History
Update and Revision |
Revision Number: 0.30 Revision Date: 05-31-2024 |
---|
Information
Update and Revision |
Revision Number: 0.30 Revision Date: 05-31-2024 |
---|
Part Numbers
Item # | Color |
---|---|
RV5PPF1U48BK | Black |