Product Number: RV6PPF1U48BK

REVConnect Patch Panel, Cat 6+, Flat, 1U, 48P

REVConnect Category 6+ Patch Panel, Preloaded, Flat, 48 Port, 1U, Black

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

REVConnect 2400 & 3600 Systems, Ethernet 1000BASE-T, Ethernet 100BASE-TX, Ethernet 10BASE-T, PoE++, PoE+, PoE

Height

1.73

Width

19

Depth

2

Port Count

48 Port

Front Connection

Flush

Packaging

Individually packaged in a cardboard box.

Weight

3.047

Materials

Description Material Color
Panel Steel Black
Frame PC/ABS Black
Management Bar Steel Black
Clear Window Polycarbonate Transparent

Max Capacity

48 Connectors (Preloaded)

Dielectric Strength

1,000 V RMS @ 60 Hz for 1 minute

Current Rating

1.300 A

Insulation Resistance

500 M-Ohm Minimum

Termination Resistance

2.5 mOhm

Installation Temperature Range

-10°C to +60°C

Storage Temperature Range

-40°C to +70°C

Operating Temperature Range

-10°C to +60°C

Footprint/Type

REVConnect

Tool Compatibility

REVConnect Termination Tool (RVUTT01)

Plug /Jack Compatibility

RJ45

Termination Front Connection

Mated Connection

Termination Front Connection Durability

750 Cycles

Termination Rear Connection

Mated Connection

Termination Rear Connection Durability

20 Cycles

Cable/Connector Retention

15 lbs

Connector/Hardware Retention

20 lbs

Plug/Connector Retention

11.250 lbs

UL Rating

UL94V-0

Data Category

Category 6

TIA/EIA Compliance

Category 6 - TIA 568-C.2, ISO/IEC 11801-1, TIA TSB-5021

IEEE Compliance

Power Over Ethernet (PoE) IEEE 802.3at type 1 and 2 (up to 30W), IEEE 802.3bt/D1.7 type 3 and 4 (up to 100W), CISCO UPOE (up to 60W), Power over HDBaseTTM (up to 100W)

Environmental Space

Indoor

EU Directive 2011/65/EU (RoHS 2)

Yes

MII Order #39 (China RoHS)

EUP 50

Safety Listing

c(UL)us Listed

Related Parts

REVConnect Termination Tool, Cat 6 Modular Cords

Included Parts

48 Cat 6 REVConnect High Density Jacks, Black, Preloaded; 50 REVConnect Cable Managers and Caps; 4 Clear Windows; 1 Rear Cable Management Bar; 4 Screws (10x32); 4 Screws (12x24); 2 Velcro Straps; 4 Frames; 1 Installation Guide

Notes

For proper installation, refer to Installation Guide PX107031.

Update and Revision

Revision Number: 0.28 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.28 Revision Date: 05-31-2024

Part Numbers

Item # Color Put-Up Type
RV6PPF1U48BK Black 1U